(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Ultrafine test pin with bore diameter of φ0.4 mm.
· Spring structure has excellent spring properties and is unlikely to damage the object being measured.
Product Type | Other Accessory | Details Type | Pin | Measuring Range | Maximum Current: 1 A, Maximum Voltage: 50 V |
---|---|---|---|---|---|
Applicable Model | KT-2011/2009/2021/KU-2608/2600/2602/1133/1188/KF-30KIT/32/1/6/7/8/20/SK-2500/6161/6163/4033/4035/6555/6592/6597/6598/6500/7660/7661/7682/7720/7722/7718/7602/7615/7625/7640/7810/7820/7825 | Pin Length(mm) | 15 | Pin Mouth Diameter(mm) | φ 0.4 |
Features | The construction of the spring enables excellent recoil and the superfine test pin does not scratch items that are being measured. |