(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Conductivity tests, diode tests, and capacitance measurement are also possible.
· Measures max/min values, peak hold, and deviation values.
Product Type | Digital Clamp Meter | DC Voltage(V) | 400mV/4V/40V/400V/600V | Alternating Current Voltage(V) | 4V/40V/400V/600V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 400A/1000A | Alternating Electrical Current(A) | 400A/1000A | Resistance(Ω) | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ |
Width(mm) | 60 | Depth(mm) | 34.5 | Height(mm) | 193 |
Display | 4,000 Counts LCD, Maximum Number of Display 9,999 | Features | · Effective value model that can correctly measure the true value even for warped waveforms. · Able to conduct circuit tests, diode tests, and static capacitance measurements. · Measures max/min values, peak hold, and variance values. · Anti-dust and anti-drip construction to protect the inner main unit from dust and water drip. | Accessory | 100-57 test lead, 1012 carrying case, 9 V 6F22 battery x 1 |
Mass(g) | 300 | Power Supply | 9 V 6F22 Battery x 1 | Supplement | Diameter of Conductor to be Measured: Maximum φ35 mm |