(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Valve Open/Close Signboard Double-Side Display Round Recycled Polypropylene

Valve Open/Close Signboard Double-Side Display Round Recycled Polypropylene

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of T856-23

  • Product Type
    Safety sign
  • Material (Main Body)
    Polypropylene (PP)
  • Material
    Recycled Polypropylene
  • Display content details
    Adjusting
  • Vertical(mm)
    50
  • Horizontal(mm)
    50
  • Thickness(mm)
    2
  • Dimensions(mm)
    50×50
  • Color
    Yellow
  • Abstract
    Double-sided display
  • JAN Code
    4989999357912
  • Trusco Code
    489-5274
  • Mass(g)
    19
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
T856-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

183,578 VND

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Safety sign
  • Material (Main Body)
    Polypropylene (PP)
  • Material
    Recycled Polypropylene
  • Display content details
    Adjusting
  • Vertical(mm)
    50
  • Horizontal(mm)
    50
  • Thickness(mm)
    2
  • Dimensions(mm)
    50×50
  • Color
    Yellow
  • Abstract
    Double-sided display
  • JAN Code
    4989999357912
  • Trusco Code
    489-5274
  • Mass(g)
    19
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

[Features]
· Displays on both sides so it can be checked even if it is flipped over.

Specifications of T856-23

  • Product Type
    Safety sign
  • Material (Main Body)
    Polypropylene (PP)
  • Material
    Recycled Polypropylene
  • Display content details
    Adjusting
  • Vertical(mm)
    50
  • Horizontal(mm)
    50
  • Thickness(mm)
    2
  • Dimensions(mm)
    50×50
  • Color
    Yellow
  • Abstract
    Double-sided display
  • JAN Code
    4989999357912
  • Trusco Code
    489-5274
  • Mass(g)
    19
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
T856-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

183,578 VND

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Bag (5 Sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1