(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rapid Pipe Wrench (For Galvanized Pipes)

Rapid Pipe Wrench (For Galvanized Pipes)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    1,433,020 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPWR-250AL
TPWR-300AL
TPWR-350AL
TPWR-450AL
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

1,433,020 VND

1 Piece(s) 9 Day(s) 10~25A 18 to 33 250 4989999323863 488-9011 360

1,661,441 VND

1 Piece(s) 9 Day(s) 15~32A 22~42 300 4989999323870 488-9037 600

1,986,336 VND

1 Piece(s) 9 Day(s) 15~40A 22~48 350 4989999323887 488-9053 980

2,723,568 VND

1 Piece(s) 9 Day(s) 25~50A 34~60 450 4989999323894 488-9070 1920

Basic Specifications

Product Description

[Features]
· Jaw has a special structure with ratchet-like function that realizes continuous work.
· Can be operated with one hand.
· Aluminum alloy is used for the main body, lightweight with excellent durability.
· About 30% lighter than conventional steel cast products.
[Applications]
· For tightening and dismantling work of gas/water pipes (white pipe), etc.
· For removal work of rusted bolts and nuts.

Part Number
TPWR-250AL
TPWR-300AL
TPWR-350AL
TPWR-450AL
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

1,433,020 VND

1 Piece(s) 9 Day(s) 10~25A 18 to 33 250 4989999323863 488-9011 360

1,661,441 VND

1 Piece(s) 9 Day(s) 15~32A 22~42 300 4989999323870 488-9037 600

1,986,336 VND

1 Piece(s) 9 Day(s) 15~40A 22~48 350 4989999323887 488-9053 980

2,723,568 VND

1 Piece(s) 9 Day(s) 25~50A 34~60 450 4989999323894 488-9070 1920

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1