(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C-Clamp Parts, Screw, Cap, Ring (B Type C-Clamps)

C-Clamp Parts, Screw, Cap, Ring (B Type C-Clamps)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      283,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
·Screws caps rings for B type C-Clamp.
[Materials]
·Shaft: Carbon steel (S45C)
·Fitting: Carbon steel (S45C)
·Grip: Rolled steel for general structure (SS)

Features

●A tool to pinch and fix a work piece between two opposite surfaces during work piece processing and assembly work.

Usage

●Fix and hold the work piece during welding and drilling work.

Specification

●SPQ(piece):5
●Black Finish Coating
●Forged Product

Materials

●Carbon Steel(S55C)

Warning

●Impact wrench can not be used.
Part Number
TBC-25-NCR
TBC-38-NCR
TBC-50-NCR
TBC-75-NCR
TBC-100-NCR
TBC-125-NCR
TBC-150-NCR
TBC-200-NCR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConforming main body Diameter
(mm)
Length
(mm)
Thread Diameter
(mm)
JAN Code Trusco Code Mass
(g)

283,971 VND

1 Piece(s) 6 Day(s) or more TBC-2515.985.09.84989999343373490-182762

325,306 VND

1 Piece(s) 6 Day(s) or more TBC-3815.9101.59.84989999343380490-183572

374,206 VND

1 Piece(s) 6 Day(s) or more TBC-5015.9115.511.84989999343397490-1843108

484,245 VND

1 Piece(s) 9 Day(s) TBC-7518.0154.013.84989999343403490-1851196

717,855 VND

1 Piece(s) 9 Day(s) TBC-10021.8189.015.74989999343410490-1860284

1,002,631 VND

1 Piece(s) 9 Day(s) TBC-12523.8222.017.84989999343427490-1878416

1,356,895 VND

1 Piece(s) 9 Day(s) TBC-15026.8258.519.84989999343434490-1886624

1,850,200 VND

1 Piece(s) 9 Day(s) TBC-20029.8316.021.94989999343441490-1894912

Loading...Tải…

  1. 1