(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
F Type Deep Clamp Type

F Type Deep Clamp Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,181,095VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Long size.
·Deep clamping is possible.
·Materials: Cold rolled steel plate

Features

●Because of long size, it can be clamped deeply.

Materials

●Cold Rolled Steel Material
Part Number
D22T20J
D25T25J
D27T30J
D30T36J
D36T30J
D36T40J
D36T50J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
JAN Code Trusco Code Mass
(g)

2,181,095 VND

1 Piece(s) 6 Day(s) or more 3212002002210.54989999326536490-10291650

2,700,738 VND

1 Piece(s) 6 Day(s) or more 3822502502512.04989999326543490-10372570

4,087,150 VND

1 Piece(s) 6 Day(s) or more 4343003002713.04989999326550490-10453390

3,978,375 VND

1 Piece(s) 6 Day(s) or more 4583003603015.04989999326567490-10534850

4,987,023 VND

1 Piece(s) 6 Day(s) or more 4653003003618.04989999326574490-10615900

5,664,383 VND

1 Piece(s) 6 Day(s) or more 5734004003618.04989999326581490-10707210

6,343,435 VND

1 Piece(s) 6 Day(s) or more 5734005003618.04989999326598490-10888550

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Cold Rolled Steel Material