(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex wrench bit

Hex wrench bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    50,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRD6-H2.5-30
TRD6-H3-30
TRD6-H4-30
TRD6-H5-30
TRD6-H6-30
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite side dimensions
(mm)
Mass
(g)
JAN Code Trusco Code

50,000 VND

1 Piece(s) 10 Day(s) 2.5 5.5 4989999346862 487-9252

99,233 VND

1 Piece(s) Same day 3 5.5 4989999346879 487-9261

99,343 VND

1 Piece(s) Same day 4 6.5 4989999346886 487-9279

99,343 VND

1 Piece(s) 9 Day(s) 5 7 4989999346893 487-9287

50,000 VND

1 Piece(s) 8 Day(s) 6 7.5 4989999346909 487-9295

Basic Specifications

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Overall Length(mm)
    30

Product Description

[Features]
· A bit with hexagonal tip.
· A bit with shaft diameter of 6.35 mm.
· Can also be used on ratchet screwdrivers.

Part Number
TRD6-H2.5-30
TRD6-H3-30
TRD6-H4-30
TRD6-H5-30
TRD6-H6-30
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite side dimensions
(mm)
Mass
(g)
JAN Code Trusco Code

50,000 VND

1 Piece(s) 10 Day(s) 2.5 5.5 4989999346862 487-9252

99,233 VND

1 Piece(s) Same day 3 5.5 4989999346879 487-9261

99,343 VND

1 Piece(s) Same day 4 6.5 4989999346886 487-9279

99,343 VND

1 Piece(s) 9 Day(s) 5 7 4989999346893 487-9287

50,000 VND

1 Piece(s) 8 Day(s) 6 7.5 4989999346909 487-9295

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1