(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A replacement part for the pole-type magnet base.
[Features]
·The model is developed as an optional part for the TMB-80's post-type magnet stand.
·You can choose from three parts: the main pillar, strut (with rotating clamp), and a set of clips (with knob).
[Applications]
·Ideal for replacement when the parts for the pole type magnet base are damaged or lost.
Part Number |
---|
TMB-CL |
TMB-MP |
TMB-SP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Name | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
204,431 VND | 1 Piece(s) | Same day | Clip Set (with Knob) | 4989999266962 | 469-7545 | 68 | ||
274,121 VND | 1 Piece(s) | Same day | Main pillar | 4989999266979 | 469-7553 | 155 | ||
450,291 VND | 1 Piece(s) | Same day | Post (With rotary clamp) | 4989999266986 | 469-7561 | 112 |
Loading...Tải…
Details Type | Magnetic Base (Strut Type) Parts | Compatible Model | TMB-80 |