(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tap handle extension bar

Tap handle extension bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      321,046VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Six serrations (unevenness) are provided on the outer circumference of the insertion part.
[Features]
・ It is knurled.

Features

●With the switching lever, right and left rotation, and locking are possible.
●Six serrations(irregularities) are provided on the outer periphery of the insertion part, and knurling is applied.

Usage

●To stand a tap

Specification

●Input Drive(mm):Irregularities 9.5
●Total Length(mm):125
●SPQ(piece):10

Materials

●Chromium Molybdenum Steel
Part Number
TTEX3-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

321,046 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Overall Length L(mm) 125 JAN Code 4989999413380 Trusco Code 492-3782
Insertion Angle(mm) Concave/Convex 9.5 Mass(g) 106 Material Chrome Molybdenum Steel

Please check the type/dimensions/specifications of the part TTEX3-125 in the Tap handle extension bar series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TTEX3-125 trong chuỗi Tap handle extension bar.