(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Roller / Superoll (SR36M Type) with 45 Degree Angle

Single Roller / Superoll (SR36M Type) with 45 Degree Angle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      76,950,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attach the tool to the tool post of the lathe, press the roller part of the tool tip against the workpiece, and machine by rotating the workpiece.
· This is a versatile tool that eliminates the need to stock tools for each workpiece size.
· The workpiece peripheral surface and end face machining can be done with a single tool.
· A spring is built into the tool body part, allowing the finish surface roughness to be adjusted by the spring pressure.
[Applications]
· For finish machining shaft peripheral surface and ends for low-volume multi-model production.

Part Number
SR36M45L-S20
SR36M45L-S25
SR36M45R-S20
SR36M45R-S25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank size
(mm)
Selfishly Trusco Code Mass
(g)

76,950,000 VND

1 Piece(s) 19 Day(s) 20Left486-06912400

76,950,000 VND

1 Piece(s) 19 Day(s) 25Left486-07052500

76,950,000 VND

1 Piece(s) 19 Day(s) 20Right486-07132400

76,950,000 VND

1 Piece(s) 19 Day(s) 25Right486-07212500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Roller Tip R2.5