(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Step Drill (2-Flute Type), Step width: 4mm

Spiral Step Drill (2-Flute Type), Step width: 4mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,374,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· It bites well onto workpieces and enables stable and quick work.
[Applications]
· Work materials: Iron (items of strength 900 N/mm2 or less), aluminum, brass, plastic (up to 2 mm for plastic only, up to 4 mm for others)

Part Number
101-090
101-091
101-092
101-093
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Steps
(Level)
Drilling Dimensions
(φ mm)
JAN Code Trusco Code Mass
(g)

4,990,382 VND

1 Piece(s) 9 Day(s) 116.5、8.5、10.5、12.5、16.5、20.5、25.5、29、32.5、36.5、40.54007140078377486-3640265

5,257,080 VND

1 Piece(s) 9 Day(s) 115.3、7、9、10.5、14.5、18.5、23.5、27、30.5、34.5、38.54007140078360486-3666242

4,443,840 VND

1 Piece(s) 9 Day(s) 96.5、8.5、10.5、12.5、16.5、20.5、25.5、29、32.54007140078391486-3682140

4,374,000 VND

1 Piece(s) 9 Day(s) 95.3、7、9、10.5、14.5、18.5、23.5、27、30.54007140078384486-3704123

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Step width(mm) 4 Shank diameter(mm) 10 Work material Iron (4 mm), Stainless Steel (4 mm), Aluminum (4 mm), Copper (4 mm), Plastic (2 mm)
Material Cobalt HSS Surface Treatment Non-coating Shank shape Three chamfering