(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum G Type Grip Pliers

Aluminum G Type Grip Pliers

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Aluminum G Type Grip Pliers
  • Aluminum G Type Grip Pliers
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,570,680VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· The body is made of extremely light aluminum alloy, also used for airplanes, and contributes to improving workability.
[Applications]
· For plate metal, welding work.

 
Part Number
144-12
144-14
144-20
144-24
144-28
144-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)

1,570,680 VND

1 Piece(s) 9 Day(s) 30090 (Square material)8430890077691486-4395670

2,120,106 VND

1 Piece(s) 9 Day(s) 360180 (Square material)8430890078698486-4409870

3,793,680 VND

1 Piece(s) 9 Day(s) 500270 (Square material)8430890080691486-4417950

4,090,010 VND

1 Piece(s) 9 Day(s) 58080 (Square material)8430890141699486-44252330

4,618,800 VND

1 Piece(s) 9 Day(s) 685100 (Square material)8430890081698486-44332450

4,948,200 VND

1 Piece(s) 9 Day(s) 785125 (Square material)8430890082695486-44412560

Loading...Tải…

  1. 1