(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Axial Pliers, JJ Type

Axial Pliers, JJ Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,482,358VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· The clamping method of the new mechanism provides reliable holding of the workpiece and contributes to shortening working time.
· Holds two panels.
[Applications]
· For work in car maintenance factories, sheet metal factories, etc.

 
Part Number
925-07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,482,358 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Overall Length(mm) 235 Mouth Width(mm) 45 Maximum Opening(mm) 15
JAN Code 8430890025692 Trusco Code 486-5804 Mass(g) 500

Please check the type/dimensions/specifications of the part 925-07 in the Axial Pliers, JJ Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 925-07 trong chuỗi Axial Pliers, JJ Type.