(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· This "all-rounder" drill enables drilling holes in a variety of materials with 1 unit.
[Applications]
· Work materials: Tile, brick, wood, stone, iron, plastic, etc.
Part Number |
---|
27200400 |
27200500 |
27200550 |
27200600 |
27200700 |
27200800 |
27201000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (mm) | Effective Length (mm) | Overall Length (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
359,280 VND | 1 Piece(s) | 9 Day(s) | 4 | 39 | 100 | 486-5189 | 7 | ||
360,720 VND | 1 Piece(s) | 9 Day(s) | 5 | 39 | 100 | 486-5197 | 8 | ||
364,320 VND | 1 Piece(s) | 9 Day(s) | 5.5 | 39 | 100 | 486-5201 | 12 | ||
366,120 VND | 1 Piece(s) | 9 Day(s) | 6 | 54 | 100 | 486-5219 | 15 | ||
397,891 VND | 1 Piece(s) | 9 Day(s) | 7 | 54 | 100 | 486-5227 | 18 | ||
371,160 VND | 1 Piece(s) | 9 Day(s) | 8 | 80 | 120 | 486-5235 | 36 | ||
396,720 VND | 1 Piece(s) | 9 Day(s) | 10 | 80 | 120 | 486-5243 | 57 |
Loading...Tải…
Shank diameter(mm) | 6.35 | Work material | Tile, Brick, Wood, Stone, Iron, Plastic, etc. | Compatible Model | Electric Drill, Impact Screwdriver |
---|---|---|---|---|---|
Shank shape | Hexagonal Shaft | Material | Blade: Carbide tip |