(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Screwdriver (Lever Start Type Push Start Type)

Electric Screwdriver (Lever Start Type Push Start Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,291,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Includes an impact-absorbing gel pad: an electric screwdriver for commercial factories that can be gripped firmly.
[Features]
· A slotless brushless motor adopted.
· There is little recoil when the motor is started.
· Improves usability, tightening accuracy, and maintainability.
· Ergonomic design for easy holding and reduced fatigue.
· Includes a tamper-proof sleeve that prevents accidental operation after adjustments.
· Uses non-contact type magnet switch to reduce wear and damage of parts.
[Applications]
· For production plants.

 
Part Number
VE-3000
VE-4000
VE-4000P
VE-4500
VE-4500P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Rotation Speed
(min⁻¹)
Power Consumption
(W)
Overall Length
(mm)
Bundled Items Included bit

13,291,280 VND

1 Piece(s) 9 Day(s) 0.15~1.0M1.6-3.0Lever Start Type1.6-2.6HI:1000/LO:70025222Body (with Power Cord), Controller VTC-30, 1 AC Cable (1.8 m), 1 Tamper-Proof Sleeve, 2 Set Screws (M3 x 3), 1 Allen Wrench (H1.5), 3P2P Conversion Adapter 1 pc, Instruction ManualD73 + 0 X 1.7 X 40/+ 1 X 3 X 40 1 pc Each

14,068,860 VND

1 Piece(s) 9 Day(s) 0.3~1.5M2.3-3.0Lever Start Type1.6-2.6HI: 2000 (LO has no setting)55250Body (with Power Cord), Controller VTC-45, 1 AC Cable (1.8 m), 1 Tamper-Proof Sleeve, 2 Set Screws (M3 x 3), 1 Allen Wrench (H1.5), 3P2P Conversion Adapter 1 pc, Instruction ManualDouble-Head Bit B36 +1 x 70 / +2 x 70, 1 pc Each

15,821,172 VND

1 Piece(s) 9 Day(s) 0.3~1.5M2.3-3.0Push Start Type1.6-2.6HI: 2000 (LO has no setting)55250Body (with Power Cord), Controller VTC-45, 1 AC Cable (1.8 m), 1 Tamper-Proof Sleeve, 2 Set Screws (M3 x 3), 1 Allen Wrench (H1.5), 3P2P Conversion Adapter 1 pc, Instruction ManualDouble-Head Bit B36 +1 x 70 / +2 x 70, 1 pc Each

13,686,020 VND

1 Piece(s) 9 Day(s) 0.4~1.8M2.3-3.0Lever Start Type2.3-3.0HI:1000/LO:70055250Body (with Power Cord), Controller VTC-45, 1 AC Cable (1.8 m), 1 Tamper-Proof Sleeve, 2 Set Screws (M3 x 3), 1 Allen Wrench (H1.5), 3P2P Conversion Adapter 1 pc, Instruction ManualDouble-Head Bit B36 +1 x 70 / +2 x 70, 1 pc Each

13,686,020 VND

1 Piece(s) 9 Day(s) 0.4~1.8M2.3-3.0Push Start Type2.3-3.0HI:1000/LO:70055250Body (with Power Cord), Controller VTC-45, 1 AC Cable (1.8 m), 1 Tamper-Proof Sleeve, 2 Set Screws (M3 x 3), 1 Allen Wrench (H1.5), 3P2P Conversion Adapter 1 pc, Instruction ManualDouble-Head Bit B36 +1 x 70 / +2 x 70, 1 pc Each

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply(V) DC32 Cord Length(m) 2 Torque Adjustment Ring 16 Stages X 8 Scale
Material PC + Elastomer Features · Ergonomic design for ease of use and reduced fatigue. · Smooth installation and wiring with consideration of work sites. · More accurate and secure torque adjustments. · Maintenance-free design with longer service life and less failures