(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rainbow Mini Tray & Roller Set

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1690160075

  • Product Package Size / Width(mm)
    135
  • Product Package Size / Depth(mm)
    50
  • Product Package Size / Height(mm)
    230
  • JAN Code
    4905533136171
  • Weight(g)
    65
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
1690160075
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

107,340 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Package Size / Width(mm)
    135
  • Product Package Size / Depth(mm)
    50
  • Product Package Size / Height(mm)
    230
  • JAN Code
    4905533136171
  • Weight(g)
    65
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.

Product Description

[Features]
· For hobby, handicraft, and small item painting, etc.
· Ideal for school and company events, etc.
· Can be used with both oil-based and water-based paints as well as in many indoor and outdoor painting scenarios.

Specifications of 1690160075

  • Product Package Size / Width(mm)
    135
  • Product Package Size / Depth(mm)
    50
  • Product Package Size / Height(mm)
    230
  • JAN Code
    4905533136171
  • Weight(g)
    65
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
1690160075
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

107,340 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1