(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rain bar set for small sand aggregate

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1691090150

  • Roller Size(Inch)
    6
  • Material
    Urethane
  • Size
    150mm
  • Product Package Size / Width(mm)
    220
  • Product Package Size / Depth(mm)
    37
  • Product Package Size / Height(mm)
    340
  • Material Details
    Foam Urethane
  • JAN Code
    4905533132425
  • Weight(g)
    155
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Please note that even when used for normal water-based paint, a rough pattern cannot be finished.
  • Quantity
    1 pc.
Part Number
1691090150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

331,275 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Roller Size(Inch)
    6
  • Material
    Urethane
  • Size
    150mm
  • Product Package Size / Width(mm)
    220
  • Product Package Size / Depth(mm)
    37
  • Product Package Size / Height(mm)
    340
  • Material Details
    Foam Urethane
  • JAN Code
    4905533132425
  • Weight(g)
    155
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Please note that even when used for normal water-based paint, a rough pattern cannot be finished.
  • Quantity
    1 pc.

Product Description

[Features]
· A roller used for elastic paints and for painting wall material.
· A roller used exclusively for finishes of uneven patterns on outer walls, etc.

Specifications of 1691090150

  • Roller Size(Inch)
    6
  • Material
    Urethane
  • Size
    150mm
  • Product Package Size / Width(mm)
    220
  • Product Package Size / Depth(mm)
    37
  • Product Package Size / Height(mm)
    340
  • Material Details
    Foam Urethane
  • JAN Code
    4905533132425
  • Weight(g)
    155
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Please note that even when used for normal water-based paint, a rough pattern cannot be finished.
  • Quantity
    1 pc.
Part Number
1691090150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

331,275 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1