(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inch Cut Bolt

Inch Cut Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      851,599VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Full-thread (size L: 1,000 mm) type.
· M8 to M20 are available.
· Cut to the necessary length for use.
· Length can be easily adjusted.
· For light tightening and installation work.
· For various other uses too.

 
Part Number
BMZ-101000
BMZ-121000
BMZ-161000
BMZ-201000
BMZ-81000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,044,974 VND

1 Piece(s) 9 Day(s)

1,666,608 VND

1 Piece(s) 9 Day(s)

2,431,650 VND

1 Piece(s) 9 Day(s)

3,307,249 VND

1 Piece(s) 9 Day(s)

851,599 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1