(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nes, 1, 2, 3, Full Set

Nes, 1, 2, 3, Full Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      21,602,700VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Mend damaged screws just by gripping them and then turning them. Full Set For Outer Diameter Screws

Part Number
NS1300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

21,602,700 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Tap Type Repair / Removal Tool Use Thread Repair Tool
Commodity Contents Set Product Application Range(mm) For Outer Diameter Screw 4 to 152 mm Set Content NS6000, NS2000, NS3000 1 each NS0010, NS0030, NS0050 (Replacement Blade) 1 each Set TC1000 (Inner Diameter Screw Cleaner)

Please check the type/dimensions/specifications of the part NS1300 in the Nes, 1, 2, 3, Full Set series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NS1300 trong chuỗi Nes, 1, 2, 3, Full Set.