(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Wave Mill, WGC Model SEMT13T3AG-N-□

Used for SEC-Wave Mill, WGC Model SEMT13T3AG-N-□
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,523VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Insert (for Milling), S (Square)
· Applicable Cutter: WGC4000/WGCF4000 Models
· Cutting Edge Shape: Negative Land + Round Honing

 
Part Number
SEMT13T3AGSN-GA30N
SEMT13T3AGSN-GACK200
SEMT13T3AGSN-GACK300
SEMT13T3AGSN-GACP100
SEMT13T3AGSN-HACK200
SEMT13T3AGSN-HACK300
SEMT13T3AGSN-LACK200
SEMT13T3AGSN-LACK300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type Material type model Compatible Machining Rake angle θ
(°)
Application

148,523 VND

10 Piece(s) 8 Day(s) or more SteelCarbide alloyA30NGeneral cutting20-

189,244 VND

10 Piece(s) 10 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General Cutting20-

189,244 VND

10 Piece(s) 7 Day(s) or more Cast IronCoatingACK300Rough cutting20-

189,244 VND

10 Piece(s) 10 Day(s) or more SteelCoatingACP100High Speed and Light Cutting20-

189,244 VND

10 Piece(s) 8 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General Cutting15Reinforced cutting edge

189,244 VND

10 Piece(s) 10 Day(s) or more Cast IronCoatingACK300Rough cutting15Reinforced cutting edge

189,244 VND

10 Piece(s) 12 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General Cutting25-

189,244 VND

10 Piece(s) 10 Day(s) or more Cast IronCoatingACK300Rough cutting25-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Thickness(mm) 3.97
Applicable Cutter WGC4000 type/WGCF4000 type Flat cutting blade clearance angle 30 Blade tip shape Negative land + Round honing
Blade Length 13 Fig 5 Selfishly NA
Cutting Angle 45