(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroMill 345 Face Milling, Arbor Mounting (FMA Type)

CoroMill 345 Face Milling, Arbor Mounting (FMA Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      53,818,601VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
8-cutting-edge specification
Low cutting resistance
Mirror surface machining
High precision
High-speed machining
Face milling
Supports all types of work material
Close pitch
Arbor mounting (FMA)

Part Number
A345-160J51-13M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

53,818,601 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane blade diameter D(φ) 174.08 mm work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Mounting Method Arbor Finish category Finishing Overall length (L)(mm) 63
Shank diameter (d)(mm) 50.8 Number of flutes(sheet) 12 Compatible Tip Material Carbide Coat / Cermet
Maximum Cutting Depth (Ad)(mm) 6 Details Type Arbor Mounting (FMA Type) Dimensions Dc(mm) 160
Dimensions D 5m(mm) - Coolant No Coolant Cutting Angle (κr)(°) 45
Mass(kg) 4.7 Specifications Cross Pitch (Medium Number of Blades) Blade distribution Unequally Divided

Please check the type/dimensions/specifications of the part A345-160J51-13M in the CoroMill 345 Face Milling, Arbor Mounting (FMA Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A345-160J51-13M trong chuỗi CoroMill 345 Face Milling, Arbor Mounting (FMA Type).