(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

CoroMill 245 Face Milling, Cylindrical Shank R245-A

CoroMill 245 Face Milling, Cylindrical Shank R245-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,353,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High efficiency face milling machine cutter
It has achieved high precision milling operations from roughing to mirror finishing
● For all face milling machine operations
● All work materials are covered
● From roughing to finishing
● For low power machines
● For long protrusion machining
● For machining that requires high feed and surface roughness (wiper tip)

Part Number
R245-032A32-12M
R245-040A32-12L
R245-050A32-12L
R245-050A32-12M
R245-063A32-12L
R245-063A32-12M
R245-080A32-12L
R245-080A32-12M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Specifications Blade distribution

13,353,411 VND

1 Piece(s) 9 Day(s) 44.5 mm120318250321Cross Pitch (Medium Number of Blades)Equally Divided

13,353,411 VND

1 Piece(s) 9 Day(s) 52.5 mm120318250401.1Course Pitch (Small Number of Blades)Unequally Divided

14,552,633 VND

1 Piece(s) 9 Day(s) 62.5 mm120316250501.4Course Pitch (Small Number of Blades)Unequally Divided

16,985,343 VND

1 Piece(s) 9 Day(s) 62.5 mm120416250501.4Cross Pitch (Medium Number of Blades)Equally Divided

18,218,830 VND

1 Piece(s) 9 Day(s) 75.5 mm-414400631.1Course Pitch (Small Number of Blades)Unequally Divided

20,617,273 VND

1 Piece(s) 9 Day(s) 75.5 mm-514400631.1Cross Pitch (Medium Number of Blades)Equally Divided

19,418,051 VND

1 Piece(s) 9 Day(s) 92.5mm-412700802.1Course Pitch (Small Number of Blades)Unequally Divided

24,249,205 VND

1 Piece(s) 9 Day(s) 92.5mm-612700802.1Cross Pitch (Medium Number of Blades)Equally Divided

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane work material general steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Finishing Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat
Maximum Cutting Depth (Ad)(mm) 6 Details Type Millimeter Version / Cylinder Shank Dimension L3(mm) 39
Cutting Angle (κr)(°) 45 Tip Size(mm) 12 Program Length(mm) -
Dimensions/L2(mm) 120