(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Suitable not only for general milling but also for mold making, first recommendation for roughing
Part Number |
---|
R200-040Q22-12L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Dimensions Dc (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Other Processing Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,198,384 VND | 1 Piece(s) | 6 Day(s) or more | 52 mm | Finishing | 50 | 22 | 3 | 6 | 18,000 | 3.7 | Arbor mounted | 40 | 0.4 | Coarse pitch (low number of blades) | 12 | Unequal division | Profiling, axial direction / plunge milling |
Loading...Tải…
Machining Application | Plane / Side / Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Dimension L3(mm) | - |
Please check the type/dimensions/specifications of the part R200-040Q22-12L in the CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R200-040Q22-12L trong chuỗi CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting.
Part Number |
---|
R200-038Q22-12L |
R200-038Q22-12M |
R200-040Q22-12H |
R200-040Q22-12M |
R200-047Q22-16M |
R200-050Q27-16M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Dimensions Dc (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Other Processing Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,998,818 VND | 1 Piece(s) | 6 Day(s) or more | 50 mm | Finishing | 50 | 22 | 3 | 6 | 18,800 | 3.7 | Arbor mounted | 38 | 0.7 | Coarse pitch (low number of blades) | 12 | Unequal division | Profiling, axial direction / plunge milling | ||
17,022,491 VND | 1 Piece(s) | 6 Day(s) or more | 50 mm | Rough and medium rough processing | 50 | 22 | 4 | 6 | 18,800 | 3.7 | Arbor mounted | 38 | 0.7 | Cross pitch (medium number of blades) | 12 | Unequal division | Profiling, axial direction / plunge milling | ||
16,716,410 VND | 1 Piece(s) | 6 Day(s) or more | 52 mm | Rough and medium rough processing | 50 | 22 | 5 | 6 | 18,000 | 3.7 | Arbor mounted | 40 | 0.4 | Extra-cross pitch (large number of blades) | 12 | Equal division | Profiling, axial direction / plunge milling | ||
17,022,491 VND | 1 Piece(s) | 6 Day(s) or more | 52 mm | Rough and medium rough processing | 50 | 22 | 4 | 6 | 18,000 | 3.7 | Arbor mounted | 40 | 0.4 | Cross pitch (medium number of blades) | 12 | Unequal division | Profiling, axial direction / plunge milling | ||
17,543,929 VND | 1 Piece(s) | 6 Day(s) or more | 63 mm | Rough and medium rough processing | 50 | 22 | 4 | 8 | 15,300 | 4.9 | Arbor mounted | 47 | 0.5 | Cross pitch (medium number of blades) | 16 | Unequal division | Profiling, axial direction / plunge milling | ||
17,543,929 VND | 1 Piece(s) | 6 Day(s) or more | 66 mm | Rough and medium rough processing | 50 | 27 | 4 | 8 | 14,500 | 4.9 | Arbor mounted | 50 | 0.9 | Cross pitch (medium number of blades) | 16 | Unequal division | Profiling, axial direction / plunge milling |