(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting (Part Number)

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,998,818VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable not only for general milling but also for mold making, first recommendation for roughing

Part Number
R200-064Q27-16L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

21,889,241 VND

1 Piece(s) 6 Day(s) or more 80 mmFinishing50274813,1004.9Arbor mounted641Coarse pitch (low number of blades)16Unequal divisionProfiling, axial direction / plunge milling

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Compatible Tip Material Carbide Coat Dimension L3(mm) -

Please check the type/dimensions/specifications of the part R200-064Q27-16L in the CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R200-064Q27-16L trong chuỗi CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting.

Products like this...

Part Number
R200-040Q22-12H
R200-040Q22-12L
R200-040Q22-12M
R200-064Q27-16M
R200-068Q27-12L
R200-068Q27-12M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

16,716,410 VND

1 Piece(s) 6 Day(s) or more 52 mmRough and medium rough processing50225618,0003.7Arbor mounted400.4Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

16,198,384 VND

1 Piece(s) 6 Day(s) or more 52 mmFinishing50223618,0003.7Arbor mounted400.4Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

17,022,491 VND

1 Piece(s) 6 Day(s) or more 52 mmRough and medium rough processing50224618,0003.7Arbor mounted400.4Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

23,134,898 VND

1 Piece(s) 6 Day(s) or more 80 mmRough and medium rough processing50275813,1004.9Arbor mounted641Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

21,889,241 VND

1 Piece(s) 6 Day(s) or more 80 mmFinishing50274614,0003.7Arbor mounted680.8Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

24,322,616 VND

1 Piece(s) 6 Day(s) or more 80 mmRough and medium rough processing50276614,0003.7Arbor mounted680.8Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling