(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Ball | work material | General Steel / Tempered Steel / Stainless steel / Titan | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | TiAlN | R Precision(μm) | ±0.010 | Machining Application | Curved surface / Side / Intaglio / R groove |
Twist angle | 30° | Ball Radius Tolerance | R Tolerance ± 10 μm | Cutting Edge Diameter Tolerance | Ball D0 - -0.030 |
Please check the type/dimensions/specifications of the part EMD88030 in the 4-Flute Ball End Mill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EMD88030 trong chuỗi 4-Flute Ball End Mill.
Part Number |
---|
EMD88040 |
EMD88050 |
EMD88060 |
EMD88080 |
EMD88100 |
EMD88120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (L2) (mm) | Total Length (L3) (mm) | Shank diameter (D2) (mm) | Cutting Edge Diameter (D) |
---|---|---|---|---|---|---|---|---|---|
1,283,762 VND | 1 Piece(s) | 6 Day(s) | R2 | 8 | 70 | 6 | 4 | ||
872,589 VND | 1 Piece(s) | 6 Day(s) | R2.5 | 12 | 80 | 6 | 5 | ||
811,960 VND | 1 Piece(s) | 7 Day(s) | R3 | 12 | 90 | 6 | 6 | ||
1,276,266 VND | 1 Piece(s) | 6 Day(s) | R4 | 16 | 100 | 8 | 8 | ||
2,131,401 VND | 1 Piece(s) | 6 Day(s) | R5 | 20 | 100 | 10 | 10 | ||
1,933,969 VND | 1 Piece(s) | 6 Day(s) | R6 | 25 | 110 | 12 | 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy