(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Aluminum Flange, Steel Shaft Rivet (Sealed Type)【1,000 Pieces Per Package】

Aluminum Flange, Steel Shaft Rivet (Sealed Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,607,286 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AD-41
AD-42
AD-43
AD-44
AD-45
AD-53
AD-54
AD-55
AD-62
AD-63
AD-64
AD-65
AD-66
AD-68
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Compatible Rivet Size Recommended caulking sheet thickness T
(mm)

1,607,286 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 1.0–1.6

1,870,502 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 1.6~3.2

2,038,876 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 3.2~4.8

2,400,693 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 4.8–6.4

2,779,639 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 6.4~8.0

3,056,642 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4 3.2~4.8

3,253,427 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4 4.8–6.4

3,418,459 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4 6.4~8.0

3,056,642 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 1.6~3.2

3,253,427 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 3.2~4.8

3,323,618 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 4.8–6.4

3,990,431 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 6.4~8.0

4,611,703 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 8.0~9.6

8,366,910 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 9.6~12.8

Basic Specifications

  • Product Category
    Riveter
  • Application
    Places that require water tightness such as electric sheet metals, roofs, truck installations, etc.

Product Description

[Features]
· The rivet part has a cap shape and there is no through hole, which results in excellent shielding effects.
· Once fastened, the mandrel head is held inside the rivet, so it will not detach.
· Transactions for boxed items are in units of 1,000

Part Number
AD-41
AD-42
AD-43
AD-44
AD-45
AD-53
AD-54
AD-55
AD-62
AD-63
AD-64
AD-65
AD-66
AD-68
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Compatible Rivet Size Recommended caulking sheet thickness T
(mm)

1,607,286 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 1.0–1.6

1,870,502 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 1.6~3.2

2,038,876 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 3.2~4.8

2,400,693 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 4.8–6.4

2,779,639 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 3.2 6.4~8.0

3,056,642 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4 3.2~4.8

3,253,427 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4 4.8–6.4

3,418,459 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4 6.4~8.0

3,056,642 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 1.6~3.2

3,253,427 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 3.2~4.8

3,323,618 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 4.8–6.4

3,990,431 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 6.4~8.0

4,611,703 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 8.0~9.6

8,366,910 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4.8 9.6~12.8

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1