(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It has stable cutting chip evacuation and can be used in various work materials and a wide range of cutting areas and machines. Spiral point tap with point groove used for through holes.
Part Number |
---|
A-LT-POT-M10X1.5X100-8-OH4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,173,333 VND | 1 Piece(s) | Quote | M10 | 1.5 | 100 | OH4 | 41 | 8 | 3 | 24 | 6 | 9 | NO | NA | 8326406 |
Loading...Tải…
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | Included | Coating Type | Others | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-LT-POT-M10X1.5X100-8-OH4 in the Spiral Pointed Tap with Long Shank_A-LT-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-LT-POT-M10X1.5X100-8-OH4 trong chuỗi Spiral Pointed Tap with Long Shank_A-LT-POT.
Part Number |
---|
A-LT-POT-M10X1.25X100-OH3 |
A-LT-POT-M10X1.25X150-8-STD |
A-LT-POT-M10X1.25X150-OH3 |
A-LT-POT-M10X1.5X100-OH4 |
A-LT-POT-M10X1.5X150-8-STD |
A-LT-POT-M10X1.5X150-OH4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,066,666 VND | 1 Piece(s) | Quote | M10 | 1.25 | 100 | OH3 | 41 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326044 | ||
1,433,326 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.25 | 150 | OH4 | 60 | 8 | 3 | 24 | 6 | 9 | NO | NA | 8326429 | ||
1,485,000 VND | 1 Piece(s) | Quote | M10 | 1.25 | 150 | OH3 | 60 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326045 | ||
1,066,666 VND | 1 Piece(s) | Quote | M10 | 1.5 | 100 | OH4 | 41 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326046 | ||
1,283,398 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 150 | OH4 | 60 | 8 | 3 | 24 | 6 | 9 | NO | NA | 8326427 | ||
1,485,000 VND | 1 Piece(s) | Quote | M10 | 1.5 | 150 | OH4 | 60 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326047 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy