(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Straight Long Drill

Straight Long Drill
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,047VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・It is designed appropriately for cutting under broad working conditions and extensive types of workpieces
and it is appropriate for processing of holes in deep parts

Part Number
2.0-200MM
2.5-250MM
2.5-300MM
2.9-100MM
3.2-300MM
3.4-200MM
6.5-300MM
7.5-200MM
7.7-200MM
8.0-500MM
8.1-150MM
8.1-200MM
8.2-250MM
8.3-150MM
8.5-400MM
8.7-150
8.7-300MM
9.0-400MM
9.5-300MM
9.7-200MM
9.7-300MM
10.1-200MM
10.1-250MM
10.7-300MM
11.0-250MM
11.0-300MM
11.0-400MM
11.7-200MM
11.7-250MM
12.0-200MM
13.0-450MM-2
HGT-6269-0013
HGT-6269-0014
HGT-6269-0015
HGT-6269-0016
HGT-6269-0017
HGT-6269-0018
HGT-6269-0019
HGT-6269-0020
HGT-6269-0021
HGT-6269-0023
HGT-6269-0024
HGT-6269-0026
HGT-6269-0028
HGT-6269-0029
HGT-6269-0030
HGT-6269-0031
HGT-6269-0032
HGT-6269-0033
HGT-6269-0034
HGT-6269-0035
HGT-6269-0036
HGT-6269-0037
HGT-6269-0038
HGT-6269-0039
HGT-6269-0040
HGT-6269-0041
HGT-6269-0042
HGT-6269-0044
HGT-6269-0045
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type Coating Y/N Blade Edge Angle Remarks

105,271 VND

1 Piece(s) 4 Day(s) 2140-200----

136,522 VND

1 Piece(s) Quote 2.5180-250--118Except that only blade length above 6.0mm is applicable.

164,678 VND

1 Piece(s) Quote 2.5230-300--118Except that only blade length above 6.0mm is applicable.

60,108 VND

1 Piece(s) Quote 2.960-100--118Except that only blade length above 6.0mm is applicable.

181,232 VND

1 Piece(s) Quote 3.2230-300--118Except that only blade length above 6.0mm is applicable.

124,551 VND

10 Piece(s) Quote 3.4140-200--118Except that only blade length above 6.0mm is applicable.

379,805 VND

1 Piece(s) Quote 6.5230-300----

393,344 VND

1 Piece(s) 5 Day(s) 7.5140-200--118Except that only blade length above 6.0mm is applicable.

241,795 VND

10 Piece(s) Quote 7.7140-200--118Except that only blade length above 6.0mm is applicable.

2,658,254 VND

5 Piece(s) Quote 8400-500--118Except that only blade length above 6.0mm is applicable.

198,242 VND

1 Piece(s) Quote 8.1100-150--118Except that only blade length above 6.0mm is applicable.

261,858 VND

1 Piece(s) Quote 8.1140-200--118Except that only blade length above 6.0mm is applicable.

328,118 VND

1 Piece(s) Quote 8.2180-250--118Except that only blade length above 6.0mm is applicable.

198,242 VND

1 Piece(s) 5 Day(s) 8.3100-150--118Except that only blade length above 6.0mm is applicable.

1,332,037 VND

1 Piece(s) 5 Day(s) 8.5300-400--118Except that only blade length above 6.0mm is applicable.

210,131 VND

5 Piece(s) 5 Day(s) 8.7100-150--118Except that only blade length above 6.0mm is applicable.

588,647 VND

1 Piece(s) Quote 8.7230-300--118Except that only blade length above 6.0mm is applicable.

1,358,623 VND

5 Piece(s) Quote 9300-400--118Except that only blade length above 6.0mm is applicable.

460,058 VND

5 Piece(s) 5 Day(s) 9.5230-300--118Except that only blade length above 6.0mm is applicable.

334,351 VND

5 Piece(s) Quote 9.7140-200--118Except that only blade length above 6.0mm is applicable.

501,712 VND

1 Piece(s) Quote 9.7230-300--118Except that only blade length above 6.0mm is applicable.

379,060 VND

1 Piece(s) 4 Day(s) 10.1140-200--118Except that only blade length above 6.0mm is applicable.

467,737 VND

5 Piece(s) Quote 10.1180-250--118Except that only blade length above 6.0mm is applicable.

410,347 VND

1 Piece(s) 5 Day(s) 10.7230-300--118Except that only blade length above 6.0mm is applicable.

547,247 VND

1 Piece(s) 4 Day(s) 11180-250--118Except that only blade length above 6.0mm is applicable.

655,945 VND

1 Piece(s) Quote 11230-300--118Except that only blade length above 6.0mm is applicable.

1,576,927 VND

5 Piece(s) Quote 11300-400--118Except that only blade length above 6.0mm is applicable.

473,558 VND

5 Piece(s) 5 Day(s) 11.7140-200--118Except that only blade length above 6.0mm is applicable.

581,513 VND

1 Piece(s) Quote 11.7180-250--118Except that only blade length above 6.0mm is applicable.

495,561 VND

1 Piece(s) 4 Day(s) 12140-200----

2,266,478 VND

1 Piece(s) Quote 13350-450--118Except that only blade length above 6.0mm is applicable.

656,011 VND

1 Piece(s) 18 Day(s) 10-General Steel[○] / Cast Iron[○]150Straight shankAvailable--

761,393 VND

1 Piece(s) 18 Day(s) 10-General Steel[○] / Cast Iron[○]200Straight shankAvailable--

379,887 VND

1 Piece(s) Available 4 Day(s) 10-General Steel[○] / Cast Iron[○]250Straight shankAvailable--

965,859 VND

1 Piece(s) 4 Day(s) 10-General Steel[○] / Cast Iron[○]300Straight shankAvailable--

1,505,946 VND

1 Piece(s) 4 Day(s) 10-General Steel[○] / Cast Iron[○]350Straight shankAvailable--

1,964,701 VND

1 Piece(s) 4 Day(s) 10-General Steel[○] / Cast Iron[○]400Straight shankAvailable--

3,425,169 VND

1 Piece(s) 18 Day(s) 10-General Steel[○] / Cast Iron[○]500Straight shankAvailable--

761,393 VND

1 Piece(s) 4 Day(s) 10.3-General Steel[○] / Cast Iron[○]200Straight shankAvailable--

795,757 VND

1 Piece(s) 18 Day(s) 10.5-General Steel[○] / Cast Iron[○]200Straight shankAvailable--

826,684 VND

1 Piece(s) 4 Day(s) 11-General Steel[○] / Cast Iron[○]200Straight shankAvailable--

368,375 VND

1 Piece(s) Available 18 Day(s) 11.5-General Steel[○] / Cast Iron[○]200Straight shankAvailable--

554,482 VND

1 Piece(s) Available 18 Day(s) 11.5-General Steel[○] / Cast Iron[○]300Straight shankAvailable--

501,527 VND

1 Piece(s) Available 18 Day(s) 12-General Steel[○] / Cast Iron[○]250Straight shankAvailable--

1,155,436 VND

1 Piece(s) 4 Day(s) 12-General Steel[○] / Cast Iron[○]300Straight shankAvailable--

1,067,520 VND

1 Piece(s) Available 18 Day(s) 12-General Steel[○] / Cast Iron[○]350Straight shankAvailable--

1,371,430 VND

1 Piece(s) Available 18 Day(s) 12-General Steel[○] / Cast Iron[○]400Straight shankAvailable--

1,825,759 VND

1 Piece(s) Available 18 Day(s) 12-General Steel[○] / Cast Iron[○]450Straight shankAvailable--

414,038 VND

1 Piece(s) Available 18 Day(s) 12.5-General Steel[○] / Cast Iron[○]200Straight shankAvailable--

516,492 VND

1 Piece(s) Available 18 Day(s) 12.5-General Steel[○] / Cast Iron[○]250Straight shankAvailable--

623,168 VND

1 Piece(s) Available 18 Day(s) 12.5-General Steel[○] / Cast Iron[○]300Straight shankAvailable--

433,224 VND

1 Piece(s) Available 18 Day(s) 13-General Steel[○] / Cast Iron[○]200Straight shankAvailable--

543,353 VND

1 Piece(s) Available 18 Day(s) 13-General Steel[○] / Cast Iron[○]250Straight shankAvailable--

649,645 VND

1 Piece(s) Available 18 Day(s) 13-General Steel[○] / Cast Iron[○]300Straight shankAvailable--

1,844,429 VND

1 Piece(s) 18 Day(s) 13-General Steel[○] / Cast Iron[○]350Straight shankAvailable--

1,424,767 VND

1 Piece(s) Available 18 Day(s) 13-General Steel[○] / Cast Iron[○]400Straight shankAvailable--

409,736 VND

1 Piece(s) 4 Day(s) 2-General Steel[○] / Cast Iron[○]100Straight shankAvailable--

64,466 VND

1 Piece(s) Available 18 Day(s) 2-General Steel[○] / Cast Iron[○]150Straight shankAvailable--

409,908 VND

1 Piece(s) 18 Day(s) 2.1-General Steel[○] / Cast Iron[○]100Straight shankAvailable--

64,466 VND

1 Piece(s) Available 18 Day(s) 2.1-General Steel[○] / Cast Iron[○]150Straight shankAvailable--

Loading...Tải…

Basic InformationThông tin cơ bản

Tool Material Type High Speed Steel Coating Type Homo