(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

PANG PANG Drill Long Series (Part Number)

PANG PANG Drill Long Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      719,192VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DPPA02020
DPPA02030
DPPA02031
DPPA02032
DPPA02033
DPPA02034
DPPA02035
DPPA02038
DPPA02040
DPPA02041
DPPA02042
DPPA02043
DPPA02044
DPPA02045
DPPA02046
DPPA02047
DPPA02048
DPPA02050
DPPA02051
DPPA02052
DPPA02053
DPPA02054
DPPA02055
DPPA02057
DPPA02058
DPPA02059
DPPA02060
DPPA02061
DPPA02062
DPPA02063
DPPA02064
DPPA02065
DPPA02066
DPPA02068
DPPA02069
DPPA02070
DPPA02071
DPPA02073
DPPA02074
DPPA02075
DPPA02077
DPPA02078
DPPA02079
DPPA02080
DPPA02081
DPPA02082
DPPA02083
DPPA02085
DPPA02086
DPPA02087
DPPA02088
DPPA02089
DPPA02090
DPPA02092
DPPA02095
DPPA02096
DPPA02097
DPPA02098
DPPA02099
DPPA02100
DPPA02101
DPPA02102
DPPA02103
DPPA02104
DPPA02105
DPPA02106
DPPA02107
DPPA02108
DPPA02109
DPPA02110
DPPA02112
DPPA02114
DPPA02115
DPPA02118
DPPA02119
DPPA02120
DPPA02121
DPPA02122
DPPA02123
DPPA02125
DPPA02126
DPPA02127
DPPA02128
DPPA02130
DPPA02131
DPPA02135
DPPA02137
DPPA02138
DPPA02140
DPPA02142
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank diameter
(dø)
Full Length (L) Furrow Length (ℓ) Drill Diameter (D)

860,309 VND

1 Piece(s) 4 Day(s) 366252

779,727 VND

1 Piece(s) 4 Day(s) 480453

860,309 VND

1 Piece(s) 6 Day(s) 480453.1

779,727 VND

1 Piece(s) 6 Day(s) 480453.2

795,844 VND

1 Piece(s) 6 Day(s) 480453.3

795,844 VND

1 Piece(s) 6 Day(s) 480453.4

795,844 VND

1 Piece(s) 6 Day(s) 480453.5

779,727 VND

1 Piece(s) 6 Day(s) 480453.8

779,727 VND

1 Piece(s) 4 Day(s) 480454

860,309 VND

1 Piece(s) 6 Day(s) 480454.1

779,727 VND

1 Piece(s) 6 Day(s) 580454.2

795,844 VND

1 Piece(s) 6 Day(s) 580454.3

860,309 VND

1 Piece(s) 6 Day(s) 580454.4

779,727 VND

1 Piece(s) 6 Day(s) 580454.5

779,727 VND

1 Piece(s) 6 Day(s) 580454.6

860,309 VND

1 Piece(s) 6 Day(s) 580454.7

860,309 VND

1 Piece(s) 6 Day(s) 580454.8

795,844 VND

1 Piece(s) 6 Day(s) 580455

779,727 VND

1 Piece(s) 6 Day(s) 580455.1

1,379,350 VND

1 Piece(s) 6 Day(s) 683505.2

961,229 VND

1 Piece(s) 6 Day(s) 683505.3

1,379,350 VND

1 Piece(s) 6 Day(s) 683505.4

1,435,921 VND

1 Piece(s) 6 Day(s) 683505.5

961,229 VND

1 Piece(s) 6 Day(s) 6835.5.7

1,379,350 VND

1 Piece(s) 6 Day(s) 683505.8

1,379,350 VND

1 Piece(s) 6 Day(s) 683505.9

1,379,350 VND

1 Piece(s) 6 Day(s) 683506

872,589 VND

1 Piece(s) 6 Day(s) 683506.1

1,046,031 VND

1 Piece(s) 6 Day(s) 785536.2

949,333 VND

1 Piece(s) 6 Day(s) 785536.3

969,287 VND

1 Piece(s) 6 Day(s) 785536.4

1,046,031 VND

1 Piece(s) 6 Day(s) 785536.5

1,046,031 VND

1 Piece(s) 6 Day(s) 785536.6

949,333 VND

1 Piece(s) 6 Day(s) 785536.8

969,287 VND

1 Piece(s) 9 Day(s) 785536.9

719,192 VND

1 Piece(s) 4 Day(s) 785537

1,046,031 VND

1 Piece(s) 6 Day(s) 785537.1

1,146,951 VND

1 Piece(s) 6 Day(s) 890587.3

1,042,194 VND

1 Piece(s) 6 Day(s) 890587.4

1,042,194 VND

1 Piece(s) 6 Day(s) 890587.5

1,042,194 VND

1 Piece(s) 6 Day(s) 890587.7

1,042,194 VND

1 Piece(s) 9 Day(s) 890587.8

1,062,149 VND

1 Piece(s) 6 Day(s) 890587.9

1,042,194 VND

1 Piece(s) 6 Day(s) 890588

1,146,951 VND

1 Piece(s) 6 Day(s) 890588.1

1,223,695 VND

1 Piece(s) 6 Day(s) 998648.2

1,349,173 VND

1 Piece(s) 6 Day(s) 998648.3

1,252,091 VND

1 Piece(s) 6 Day(s) 998648.5

1,349,173 VND

1 Piece(s) 9 Day(s) 998648.6

1,223,695 VND

1 Piece(s) 6 Day(s) 998648.7

1,252,091 VND

1 Piece(s) 6 Day(s) 998648.8

1,349,173 VND

1 Piece(s) 6 Day(s) 998648.9

1,223,695 VND

1 Piece(s) 6 Day(s) 998649

1,648,094 VND

1 Piece(s) 6 Day(s) 10105689.2

1,498,443 VND

1 Piece(s) 6 Day(s) 10105689.5

1,498,443 VND

1 Piece(s) 6 Day(s) 10105689.6

1,498,443 VND

1 Piece(s) 6 Day(s) 10105689.7

1,498,443 VND

1 Piece(s) 6 Day(s) 10105689.8

1,648,094 VND

1 Piece(s) 6 Day(s) 10105689.9

1,498,443 VND

1 Piece(s) 6 Day(s) 101056810

1,498,443 VND

1 Piece(s) 6 Day(s) 101056810.1

2,599,898 VND

1 Piece(s) 6 Day(s) 111107310.2

1,757,072 VND

1 Piece(s) 6 Day(s) 111107310.3

2,599,898 VND

1 Piece(s) 6 Day(s) 111107310.4

2,599,898 VND

1 Piece(s) 6 Day(s) 111107310.5

2,599,898 VND

1 Piece(s) 6 Day(s) 111107310.6

2,599,898 VND

1 Piece(s) 6 Day(s) 111107310.7

1,797,363 VND

1 Piece(s) 6 Day(s) 111107310.8

1,797,363 VND

1 Piece(s) 6 Day(s) 111107310.9

1,757,072 VND

1 Piece(s) 6 Day(s) 111107311

2,098,970 VND

1 Piece(s) 6 Day(s) 121208011.2

2,098,970 VND

1 Piece(s) 6 Day(s) 121208011.4

2,007,643 VND

1 Piece(s) 6 Day(s) 121208011.5

2,007,643 VND

1 Piece(s) 6 Day(s) 121208011.8

2,098,970 VND

1 Piece(s) 6 Day(s) 121208011.9

2,007,643 VND

1 Piece(s) 6 Day(s) 121208012

2,007,643 VND

1 Piece(s) 6 Day(s) 121208012.1

2,893,279 VND

1 Piece(s) 6 Day(s) 131379012.2

2,689,905 VND

1 Piece(s) 6 Day(s) 131379012.3

2,628,509 VND

1 Piece(s) 9 Day(s) 131379012.5

2,689,905 VND

1 Piece(s) 6 Day(s) 131379012.6

2,893,279 VND

1 Piece(s) 6 Day(s) 131379012.7

2,628,509 VND

1 Piece(s) 6 Day(s) 131379012.8

2,628,509 VND

1 Piece(s) 6 Day(s) 131379013

2,893,279 VND

1 Piece(s) 6 Day(s) 131379013.1

3,472,702 VND

1 Piece(s) 6 Day(s) 141479613.5

3,472,702 VND

1 Piece(s) 6 Day(s) 141479613.7

3,472,702 VND

1 Piece(s) 6 Day(s) 141479613.8

3,472,702 VND

1 Piece(s) 6 Day(s) 141479614

5,028,669 VND

1 Piece(s) 6 Day(s) 1515310014.2

Loading...Tải…

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / High Hardened Steel / Stainless steel / Cast Iron Tool Material Type Carbide Tool Shank Type End Mill Shank
Coating Y/N Available Coating Type TiAlN With/without Oil Hole None
Twist angle(˚) 30° Drill Diameter Tolerance h7 Handle Diameter Tolerance h6
Blade End angle 140°