(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard (Dø) | Full Length (L) (mm) |
---|---|---|---|---|---|---|
71,139 VND | 10 Piece(s) | 4 Day(s) | 0.6 | 70 | ||
- | 10 Piece(s) | 4 Day(s) | 0.7 | 70 | ||
71,139 VND | 10 Piece(s) | 4 Day(s) | 0.8 | 70 | ||
71,139 VND | 10 Piece(s) | 4 Day(s) | 0.9 | 70 | ||
68,847 VND | 10 Piece(s) | 4 Day(s) | 1.0 | 70 | ||
65,983 VND | 10 Piece(s) | 4 Day(s) | 1.1 | 70 | ||
65,983 VND | 10 Piece(s) | 4 Day(s) | 1.2 | 70 | ||
- | 10 Piece(s) | 4 Day(s) | 1.3 | 70 | ||
65,983 VND | 10 Piece(s) | 4 Day(s) | 1.4 | 70 | ||
65,983 VND | 10 Piece(s) | 4 Day(s) | 1.5 | 70 | ||
- | 10 Piece(s) | 4 Day(s) | 1.6 | 70 | ||
65,983 VND | 10 Piece(s) | 4 Day(s) | 1.7 | 70 | ||
65,983 VND | 10 Piece(s) | 4 Day(s) | 1.8 | 70 | ||
- | 10 Piece(s) | 4 Day(s) | 1.9 | 70 | ||
17,957 VND | 10 Piece(s) | 4 Day(s) | 2.0 | 75 | ||
- | 10 Piece(s) | 4 Day(s) | 2.1 | 75 | ||
68,274 VND | 10 Piece(s) | 4 Day(s) | 2.2 | 75 | ||
- | 10 Piece(s) | 4 Day(s) | 2.3 | 75 | ||
69,421 VND | 10 Piece(s) | 4 Day(s) | 2.4 | 75 | ||
69,421 VND | 10 Piece(s) | 4 Day(s) | 2.5 | 75 | ||
69,421 VND | 10 Piece(s) | 4 Day(s) | 2.6 | 75 | ||
69,421 VND | 10 Piece(s) | 4 Day(s) | 2.7 | 75 | ||
69,421 VND | 10 Piece(s) | 4 Day(s) | 2.8 | 75 | ||
69,421 VND | 10 Piece(s) | 4 Day(s) | 2.9 | 75 | ||
71,139 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 80 | ||
- | 10 Piece(s) | 4 Day(s) | 3.1 | 80 | ||
- | 10 Piece(s) | 4 Day(s) | 3.2 | 80 | ||
74,576 VND | 10 Piece(s) | 4 Day(s) | 3.3 | 80 | ||
- | 10 Piece(s) | 4 Day(s) | 3.4 | 80 | ||
74,576 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 80 | ||
75,719 VND | 10 Piece(s) | 4 Day(s) | 3.6 | 80 | ||
75,719 VND | 10 Piece(s) | 4 Day(s) | 3.7 | 80 | ||
75,719 VND | 10 Piece(s) | 4 Day(s) | 3.8 | 80 | ||
75,719 VND | 10 Piece(s) | 4 Day(s) | 3.9 | 80 | ||
26,247 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 85 | ||
76,866 VND | 10 Piece(s) | 4 Day(s) | 4.1 | 85 | ||
76,866 VND | 10 Piece(s) | 4 Day(s) | 4.2 | 85 | ||
- | 10 Piece(s) | 4 Day(s) | 4.3 | 85 | ||
- | 10 Piece(s) | 4 Day(s) | 4.4 | 85 | ||
79,158 VND | 10 Piece(s) | 4 Day(s) | 4.5 | 85 | ||
79,158 VND | 10 Piece(s) | 4 Day(s) | 4.6 | 85 | ||
- | 10 Piece(s) | 4 Day(s) | 4.7 | 85 | ||
84,883 VND | 10 Piece(s) | 4 Day(s) | 4.8 | 90 | ||
213,320 VND | 10 Piece(s) | 8 Day(s) | 4.9 | 90 | ||
84,883 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 90 | ||
84,883 VND | 10 Piece(s) | 4 Day(s) | 5.1 | 90 | ||
- | 10 Piece(s) | 4 Day(s) | 5.2 | 90 | ||
88,321 VND | 10 Piece(s) | 4 Day(s) | 5.3 | 90 | ||
88,321 VND | 10 Piece(s) | 4 Day(s) | 5.4 | 90 | ||
88,321 VND | 10 Piece(s) | 4 Day(s) | 5.5 | 90 | ||
91,186 VND | 10 Piece(s) | 4 Day(s) | 5.6 | 90 | ||
- | 10 Piece(s) | 4 Day(s) | 5.7 | 90 | ||
91,186 VND | 10 Piece(s) | 4 Day(s) | 5.8 | 90 | ||
- | 10 Piece(s) | 4 Day(s) | 5.9 | 90 | ||
95,192 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 90 | ||
95,192 VND | 10 Piece(s) | 4 Day(s) | 6.1 | 90 | ||
- | 10 Piece(s) | 4 Day(s) | 6.2 | 90 | ||
103,785 VND | 10 Piece(s) | 4 Day(s) | 6.3 | 90 | ||
- | 10 Piece(s) | 4 Day(s) | 6.4 | 90 | ||
103,785 VND | 10 Piece(s) | 4 Day(s) | 6.5 | 90 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy