(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SRC 1210 E |
SRC 1212 E |
SRC 1610 G |
SRC 1612 G |
SRC 1612 H |
SRC 1618 H |
SRC 2018 H |
SRC 2018 J |
SRC 2018 L |
SRC 2525 J |
SRC 2525 M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
6,729,943 VND | 1 Piece(s) | 23 Day(s) | ||
6,729,943 VND | 1 Piece(s) | 23 Day(s) | ||
6,729,943 VND | 1 Piece(s) | 23 Day(s) | ||
6,729,943 VND | 1 Piece(s) | 23 Day(s) | ||
7,402,919 VND | 1 Piece(s) | 23 Day(s) | ||
7,582,386 VND | 1 Piece(s) | 23 Day(s) | ||
7,582,386 VND | 1 Piece(s) | 23 Day(s) | ||
7,761,853 VND | 1 Piece(s) | 23 Day(s) | ||
8,816,213 VND | 1 Piece(s) | 23 Day(s) | ||
10,588,404 VND | 1 Piece(s) | 23 Day(s) | ||
11,710,067 VND | 1 Piece(s) | 23 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy