(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Application | Centering (positioning) | Coating Y/N | Available | Coating Type | Diamond coat |
---|
Please check the type/dimensions/specifications of the part CEA60-020 in the Center Drill A Type 60°/90° series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CEA60-020 trong chuỗi Center Drill A Type 60°/90°.
Part Number |
---|
CEA60-010 |
CEA60-015 |
CEA60-025 |
CEA60-030 |
CEA60-040 |
CEA60-050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Tip angle (θ) | Tool Material Type | Full Length (L) (mm) | Material | Sang Shank (Ds) | Small diameter (Dc) |
---|---|---|---|---|---|---|---|---|---|---|
505,821 VND | 1 Piece(s) | 18 Day(s) | 60 | - | 35 | SKH 55 | 4 | 1 | ||
505,821 VND | 1 Piece(s) | 18 Day(s) | 60 | - | 42 | SKH 55 | 5 | 1.5 | ||
543,963 VND | 1 Piece(s) | 18 Day(s) | 60 | - | 50 | SKH 55 | 8 | 2.5 | ||
543,963 VND | 1 Piece(s) | 18 Day(s) | 60 | - | 55 | SKH 55 | 8 | 3 | ||
620,251 VND | 1 Piece(s) | 18 Day(s) | 60 | - | 69 | SKH 55 | 10 | 4 | ||
724,775 VND | 1 Piece(s) | 18 Day(s) | 60 | - | 70 | SKH 55 | 12 | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy