(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Helicoil Spiral Tap

Helicoil Spiral Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      373,441VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PIK-2994-0002
PIK-2994-0003
PIK-2994-0004
PIK-2994-0005
PIK-2994-0006
PIK-2994-0008
PIK-2994-0009
PIK-2994-0010
PIK-2994-0011
PIK-2994-0012
PIK-2994-0013
PIK-2994-0014
PIK-2994-0015
PIK-2994-0016
PIK-2994-0017
PIK-2994-0018
PIK-2994-0019
PIK-2994-0020
PIK-2994-0021
PIK-2994-0022
PIK-2994-0023
PIK-2994-0024
PIK-2994-0025
PIK-2994-0026
PIK-2994-0027
PIK-2994-0028
PIK-2994-0029
PIK-2994-0030
PIK-2994-0033
PIK-2994-0034
PIK-2994-0035
PIK-2994-0036
PIK-2994-0037
PIK-2994-0038
PIK-2994-0039
PIK-2994-0040
PIK-2994-0041
PIK-2994-0042
PIK-2994-0043
PIK-2994-0044
PIK-2994-0045
PIK-2994-0046
PIK-2994-0048
PIK-2994-0049
PIK-2994-0050
PIK-2994-0051
PIK-2994-0052
PIK-2994-0053
PIK-2994-0054
PIK-2994-0055
PIK-2994-0056
PIK-2994-0057
PIK-2994-0058
PIK-2994-0059
PIK-2994-0060
PIK-2994-0061
PIK-2994-0062
PIK-2994-0063
PIK-2994-0064
PIK-2994-0066
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Screw size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Screw length (L1)
(mm)
Square length
(mm)
Square width (KI)
(mm)
Shank (dφ)
(mm)

1,084,450 VND

1 Piece(s) 83 Day(s) Uni-fi# 8 - 36-5.61774.562

876,549 VND

1 Piece(s) 83 Day(s) Uni-fi#10 - 24-6.3198566

768,302 VND

1 Piece(s) 4 Day(s) Uni-fi#10 - 32-6.3198566

1,084,450 VND

1 Piece(s) 83 Day(s) Uni-fi#12 - 24-71985.666

768,302 VND

1 Piece(s) 4 Day(s) Uni-fi1/4 - 20-82296.372

1,158,905 VND

1 Piece(s) 83 Day(s) Uni-fi5/16 - 18-102412810

1,158,905 VND

1 Piece(s) 83 Day(s) Uni-fi5/16 - 24-102412810

1,190,979 VND

1 Piece(s) 4 Day(s) Uni-fi3/8 - 16-82596.385

1,190,979 VND

1 Piece(s) 83 Day(s) Uni-fi3/8 - 24-82596.385

1,065,550 VND

1 Piece(s) 83 Day(s) Uni-fi# 3 - 48-501363.23.6

1,530,609 VND

1 Piece(s) 83 Day(s) Uni-fi7/16 - 14-11.23012995

1,530,609 VND

1 Piece(s) 83 Day(s) Uni-fi7/16 - 20-929107.189

2,064,966 VND

1 Piece(s) 83 Day(s) Uni-fi1/2 - 13-12.5321310102

2,064,966 VND

1 Piece(s) 83 Day(s) Uni-fi1/2 - 20-11.23012995

2,730,482 VND

1 Piece(s) 83 Day(s) Uni-fi9/16 - 12-143711.214112

3,228,185 VND

1 Piece(s) 83 Day(s) Uni-fi9/16 - 18-2.5321013102

3,174,349 VND

1 Piece(s) 83 Day(s) Uni-fi5/8 - 11-143711.214112

3,174,349 VND

1 Piece(s) 83 Day(s) Uni-fi5/8 - 18-143711.214112

3,865,063 VND

1 Piece(s) 83 Day(s) Uni-fi3/4 - 10-162812.516118

3,865,063 VND

1 Piece(s) 83 Day(s) Uni-fi3/4 - 16-143711.214112

1,065,550 VND

1 Piece(s) 83 Day(s) Uni-fi# 3 - 56-3.21152.548

5,269,972 VND

1 Piece(s) 83 Day(s) Uni-fi7/8- 9-18451418130

5,269,972 VND

1 Piece(s) 83 Day(s) Uni-fi7/8- 14-18451418130

7,070,069 VND

1 Piece(s) 83 Day(s) Uni-fi1" - 8-20481620138

7,731,574 VND

1 Piece(s) 83 Day(s) Uni-fi1" - 12-20371620127

7,731,574 VND

1 Piece(s) 83 Day(s) Uni-fi1" - 14-20371620127

807,820 VND

1 Piece(s) 4 Day(s) MeterM2.00.42.81152.244.5

834,167 VND

1 Piece(s) 83 Day(s) MeterM2.20.45481152.53.2

373,441 VND

1 Piece(s) 4 Day(s) MeterM3.00.5531673.24

768,302 VND

1 Piece(s) 83 Day(s) Uni-fi# 4 - 40-41363.253

373,441 VND

1 Piece(s) 4 Day(s) MeterM4.00.75819845

641,154 VND

1 Piece(s) 83 Day(s) MeterM5.00.86622956.3

674,946 VND

1 Piece(s) 83 Day(s) MeterM6.017222106.38

786,630 VND

1 Piece(s) 83 Day(s) MeterM7.0172241179

786,630 VND

1 Piece(s) 83 Day(s) MeterM8.01802411810

726,492 VND

1 Piece(s) 4 Day(s) MeterM8.01.2580259810

905,758 VND

1 Piece(s) 4 Day(s) MeterM10.01852596.383

1,000,831 VND

1 Piece(s) 4 Day(s) MeterM10.01.258529106.38

875,402 VND

1 Piece(s) 4 Day(s) MeterM10.01.58930127.19

1,095,906 VND

1 Piece(s) 4 Day(s) MeterM12.01.25953012911.2

1,065,550 VND

1 Piece(s) 83 Day(s) Uni-fi# 4 - 48-3.61352.850

1,143,441 VND

1 Piece(s) 4 Day(s) MeterM12.01.5953012911.2

1,857,639 VND

1 Piece(s) 83 Day(s) MeterM14.01.2510232131012.5

1,476,772 VND

1 Piece(s) 83 Day(s) MeterM14.01.510232131012.5

1,429,234 VND

1 Piece(s) 83 Day(s) MeterM14.0210237141012.5

1,857,639 VND

1 Piece(s) 83 Day(s) MeterM16.01.5112371411.214

1,429,234 VND

1 Piece(s) 83 Day(s) MeterM16.02112371411.214

2,000,249 VND

1 Piece(s) 83 Day(s) MeterM18.01.5112371411.214

2,000,249 VND

1 Piece(s) 83 Day(s) MeterM18.02112381611.214

2,000,249 VND

1 Piece(s) 83 Day(s) MeterM18.02.5118381612.516

1,084,450 VND

1 Piece(s) 83 Day(s) Uni-fi# 5 - 40-41363.253

2,571,833 VND

1 Piece(s) 83 Day(s) MeterM20.01.5118381612.516

2,571,833 VND

1 Piece(s) 83 Day(s) MeterM20.02118451812.516

2,000,249 VND

1 Piece(s) 83 Day(s) MeterM20.02.513045181418

2,952,704 VND

1 Piece(s) 83 Day(s) MeterM22.01.513045181418

2,952,704 VND

1 Piece(s) 83 Day(s) MeterM22.0213045181418

2,952,704 VND

1 Piece(s) 83 Day(s) MeterM22.02.513045181418

3,523,716 VND

1 Piece(s) 83 Day(s) MeterM24.01.513045181418

3,523,716 VND

1 Piece(s) 83 Day(s) MeterM24.0213545201620

768,302 VND

1 Piece(s) 83 Day(s) Uni-fi# 6 - 32-5167458

Loading...Tải…

Basic InformationThông tin cơ bản

Tool Material Type High Speed Steel Tap Type Hand Tap Rating (H) JIS lb