(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|
661,018 VND | 1 Piece(s) | 4 Day(s) | M2 | 0.4 | 40 | ||
603,352 VND | 1 Piece(s) | Quote | M2.5 | 0.45 | 44 | ||
603,352 VND | 1 Piece(s) | 4 Day(s) | M2.6 | 0.45 | 44 | ||
- | 1 Piece(s) | 4 Day(s) | M3.5 | 0.6 | 48 | ||
545,507 VND | 1 Piece(s) | 6 Day(s) | M4 | 0.7 | 52 | ||
- | 1 Piece(s) | 18 Day(s) | M4 | 0.5 | 52 | ||
550,662 VND | 1 Piece(s) | 4 Day(s) | M5 | 0.8 | 60 | ||
- | 1 Piece(s) | 4 Day(s) | M5 | 0.5 | 52 | ||
579,299 VND | 1 Piece(s) | 4 Day(s) | M6 | 1 | 62 | ||
- | 1 Piece(s) | 4 Day(s) | M6 | 0.75 | 62 | ||
- | 1 Piece(s) | 18 Day(s) | M6 | 0.5 | 62 | ||
617,674 VND | 1 Piece(s) | 4 Day(s) | M7 | 1 | 65 | ||
- | 1 Piece(s) | 18 Day(s) | M7 | 0.75 | 62 | ||
433,768 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | 70 | ||
665,784 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | 70 | ||
363,771 VND | 1 Piece(s) | 4 Day(s) | M8 | 1 | 70 | ||
- | 1 Piece(s) | 18 Day(s) | M8 | 0.75 | 62 | ||
- | 1 Piece(s) | 18 Day(s) | M9 | 1 | 70 | ||
723,631 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | 75 | ||
723,631 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.25 | 75 | ||
920,650 VND | 1 Piece(s) | 4 Day(s) | M10 | 1 | 70 | ||
- | 1 Piece(s) | 18 Day(s) | M11 | 1.5 | 88 | ||
- | 1 Piece(s) | 4 Day(s) | M11 | 1.25 | 75 | ||
- | 1 Piece(s) | 18 Day(s) | M11 | 1 | 70 | ||
853,457 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.75 | 82 | ||
853,640 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.5 | 82 | ||
1,113,087 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.25 | 80 | ||
- | 1 Piece(s) | 18 Day(s) | M12 | 1 | 70 | ||
- | 1 Piece(s) | 18 Day(s) | M12 | 0.5 | 65 | ||
1,064,793 VND | 1 Piece(s) | 4 Day(s) | M14 | 2 | 88 | ||
1,064,976 VND | 1 Piece(s) | 4 Day(s) | M14 | 1.5 | 88 | ||
1,425,798 VND | 1 Piece(s) | 4 Day(s) | M14 | 1.25 | 80 | ||
- | 1 Piece(s) | 4 Day(s) | M14 | 1 | 70 | ||
- | 1 Piece(s) | 18 Day(s) | M14 | 0.75 | 70 | ||
1,272,124 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | 95 | ||
- | 1 Piece(s) | 4 Day(s) | M16 | 1.5 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M16 | 1 | 75 | ||
1,527,170 VND | 1 Piece(s) | 4 Day(s) | M18 | 2.5 | 100 | ||
1,527,170 VND | 1 Piece(s) | 4 Day(s) | M18 | 1.5 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M18 | 2 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M18 | 1 | 80 | ||
1,753,400 VND | 1 Piece(s) | 4 Day(s) | M20 | 2.5 | 105 | ||
- | 1 Piece(s) | 4 Day(s) | M20 | 1.5 | 90 | ||
- | 1 Piece(s) | 4 Day(s) | M20 | 2 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M20 | 1 | 80 | ||
- | 1 Piece(s) | 4 Day(s) | M22 | 2.5 | 115 | ||
- | 1 Piece(s) | 18 Day(s) | M22 | 1.5 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M22 | 2 | 95 | ||
- | 1 Piece(s) | 4 Day(s) | M24 | 3 | 120 | ||
- | 1 Piece(s) | 18 Day(s) | M24 | 2 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M24 | 1.5 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M25 | 3 | 130 | ||
- | 1 Piece(s) | 18 Day(s) | M25 | 1.5 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M26 | 3 | 130 | ||
- | 1 Piece(s) | 18 Day(s) | M26 | 1.5 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M27 | 3 | 130 | ||
- | 1 Piece(s) | 18 Day(s) | M27 | 1.5 | 95 | ||
- | 1 Piece(s) | 18 Day(s) | M30 | 3.5 | 135 | ||
- | 1 Piece(s) | 18 Day(s) | M30 | 2 | 105 | ||
- | 1 Piece(s) | 18 Day(s) | M30 | 1.5 | 105 |
Part Number |
---|
Loading...Tải…
Screw Types | Meter | Tool Material Type | SKS | Tap Type | Hand Tap |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-homo |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy