(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Combo Tap General (T1829 / T2829 / T3829)

Combo Tap General (T1829 / T2829 / T3829)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      139,536VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T1829132
T1829172
T1829202
T1829222
T1829242
T1829282
T1829312
T1829363
T1829423
T1829504
T1829604
T1829613
T1829704
T2829A45
T2829A54
T2829A63
T2829A74
T2829B35
T2829B44
T2829B53
T2829B64
T2829N44
T2829N53
T2829202
T2829242
T2829282
T2829312
T2829363
T2829523
T2829784
T2829804
T2829813
T2829824
T2829854
T2829864
T2829874
T2829884
T2829904
T2829914
T2829945
T2829954
T2829964
T2829974
T2829982
T3829242
T3829282
T3829363
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

305,291 VND

10 Piece(s) 6 Day(s) M20.4AvailableHomo403YH29.52.552

352,556 VND

10 Piece(s) 4 Day(s) M2.50.45AvailableHomo443YH29.52.552

265,500 VND

10 Piece(s) 4 Day(s) M30.5AvailableHomo464YH2113.263

587,892 VND

1 Piece(s) 4 Day(s) M3.50.6AvailableHomo484YH2133.263

192,735 VND

10 Piece(s) 5 Day(s) M40.7AvailableHomo524.5YH213473

261,493 VND

1 Piece(s) Same day M50.8AvailableHomo605.5YH2164.573

277,323 VND

1 Piece(s) 5 Day(s) M61AvailableHomo626YH2194.573

356,931 VND

10 Piece(s) 4 Day(s) M81.25AvailableHomo706.2YH322583

402,909 VND

1 Piece(s) 5 Day(s) M101.5AvailableHomo757YH3245.583

492,702 VND

1 Piece(s) 4 Day(s) M121.75AvailableHomo828.5YH4296.593

1,255,902 VND

1 Piece(s) 6 Day(s) M162AvailableHomo9512.5YH43210133

1,255,902 VND

1 Piece(s) 6 Day(s) M161.5AvailableHomo9512.5YH33210133

1,164,649 VND

1 Piece(s) 5 Day(s) M202.5AvailableHomo10515YH43712153

6,576,949 VND

1 Piece(s) 6 Day(s) M333.5NoneNon-court14525YH55119224

6,576,949 VND

1 Piece(s) 6 Day(s) M333NoneNon-court14525YH45119224

6,576,949 VND

1 Piece(s) 6 Day(s) M332NoneNon-court14525YH34519224

6,576,949 VND

1 Piece(s) 6 Day(s) M331.5NoneNon-court14525YH44519224

9,039,694 VND

1 Piece(s) 6 Day(s) M364NoneNon-court15528YH55721244

9,039,694 VND

1 Piece(s) 6 Day(s) M363NoneNon-court15528YH45721244

9,039,694 VND

1 Piece(s) 6 Day(s) M362NoneNon-court15528YH34521244

9,039,694 VND

1 Piece(s) 6 Day(s) M361.5NoneNon-court15528YH44521244

3,850,744 VND

1 Piece(s) 6 Day(s) M262NoneNon-court12520YH44515184

4,377,659 VND

1 Piece(s) 6 Day(s) M261NoneNon-court9520YH33015184

144,768 VND

10 Piece(s) 4 Day(s) M30.5NoneNon-court464YH2113.263

139,536 VND

1 Piece(s) 4 Day(s) M40.7NoneNon-court524.5YH213473

187,872 VND

1 Piece(s) 4 Day(s) M50.8NoneNon-court605.5YH2164.573

153,140 VND

1 Piece(s) 4 Day(s) M61NoneNon-court626YH2194.573

273,978 VND

1 Piece(s) 4 Day(s) M81.25NoneNon-court706.2YH322583

880,059 VND

10 Piece(s) 4 Day(s) M121.25NoneNon-court828.5YH3296.593

3,043,191 VND

1 Piece(s) 6 Day(s) M243NoneNon-court12019YH44515183

3,043,191 VND

1 Piece(s) 6 Day(s) M241.5NoneNon-court12019YH44515183

3,724,746 VND

1 Piece(s) 6 Day(s) M241NoneNon-court9519YH33015183

3,444,104 VND

1 Piece(s) 6 Day(s) M252NoneNon-court12519YH44515183

3,850,744 VND

1 Piece(s) 6 Day(s) M261.5NoneNon-court12520YH44515184

3,172,246 VND

1 Piece(s) 6 Day(s) M273NoneNon-court13020YH44515184

3,172,246 VND

1 Piece(s) 6 Day(s) M272NoneNon-court13020YH44515184

3,172,246 VND

1 Piece(s) 6 Day(s) M271.5NoneNon-court13020YH44515184

4,446,384 VND

1 Piece(s) 6 Day(s) M282NoneNon-court13021YH44517204

4,446,384 VND

1 Piece(s) 6 Day(s) M281.5NoneNon-court13021YH44517204

5,311,211 VND

1 Piece(s) 6 Day(s) M303.5NoneNon-court13523YH54817204

5,311,211 VND

1 Piece(s) 6 Day(s) M303NoneNon-court13523YH44817204

5,311,211 VND

1 Piece(s) 6 Day(s) M302NoneNon-court13523YH44517204

5,311,211 VND

1 Piece(s) 6 Day(s) M301.5NoneNon-court13523YH44517204

5,901,123 VND

1 Piece(s) 6 Day(s) M301NoneNon-court10523YH23017204

587,892 VND

10 Piece(s) 4 Day(s) M40.7AvailableTiN524.5YH213473

311,113 VND

1 Piece(s) 4 Day(s) M50.8AvailableTiN605.5YH2164.573

713,319 VND

10 Piece(s) 4 Day(s) M81.25AvailableTiN706.2YH322583

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 5 Tool Material Type Vanadium heis
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool steel (SKD before heat treatment) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6AI-4V, etc.) / Nickel Base Alloy (Inconel, etc.) Tap Type Point Tap Hole type For Through Hole