(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose (Part Number)

EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      407,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
79098K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

7,430,738 VND

1 Piece(s) Quote M273Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo250345OH420181571

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 5 Tool Material Type Vanadium heis
Tap Type Point Tap Hole type For Through Hole

Please check the type/dimensions/specifications of the part 79098K in the EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 79098K trong chuỗi EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose.

Products like this...

Part Number
13028K
13034K
13035K
79300K
79310K
79320K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

695,500 VND

1 Piece(s) 8 Day(s) M50.8Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯]None-150316OH25.574.524

746,537 VND

1 Piece(s) 4 Day(s) M61Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯]None-100319OH2674.529

564,650 VND

1 Piece(s) Quote M61Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯]None-120319OH2674.529

9,441,146 VND

1 Piece(s) Quote M303.5Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Steel Cast (SC)[◯] / Alloy Steel (SCM)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo250348OH423201774

17,361,094 VND

1 Piece(s) Quote M333.5Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Steel Cast (SC)[◯] / Alloy Steel (SCM)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo300351OH425221977

18,270,635 VND

1 Piece(s) Quote M364Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Steel Cast (SC)[◯] / Alloy Steel (SCM)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo300357OH428242182