(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose (Part Number)

EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      407,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
79056K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

5,282,459 VND

1 Piece(s) Quote M202.5Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo250337OH315151258

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 5 Tool Material Type Vanadium heis
Tap Type Point Tap Hole type For Through Hole

Please check the type/dimensions/specifications of the part 79056K in the EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 79056K trong chuỗi EX-LP-POT Long Shank for General Purpose/ EX-LT-H-POT Coating Treatment Long Shank for General Purpose.

Products like this...

Part Number
13028K
13034K
13035K
79062K
79064K
79070K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

695,500 VND

1 Piece(s) 8 Day(s) M50.8Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯]None-150316OH25.574.524

746,537 VND

1 Piece(s) 4 Day(s) M61Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯]None-100319OH2674.529

564,650 VND

1 Piece(s) Quote M61Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯]None-120319OH2674.529

3,961,374 VND

1 Piece(s) Quote M201.5Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Steel Cast (SC)[◯] / Alloy Steel (SCM)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo200337OH315121558

5,282,459 VND

1 Piece(s) Quote M201.5Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Steel Cast (SC)[◯] / Alloy Steel (SCM)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo250337OH315151258

4,821,684 VND

1 Piece(s) 8 Day(s) M222.5Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Steel Cast (SC)[◯] / Alloy Steel (SCM)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo200338OH317161363