(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Combo Tap General T1809 (Part Number)

Combo Tap General T1809
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,055,852VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IHL-T-TOOL3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,055,852 VND

1 Piece(s) 63 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Screw size (Nominal) M22 Pitch (P), Number of Threading(mm) 2
Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool steel (SKD before heat treatment) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6AI-4V, etc.) / Nickel Base Alloy (Inconel, etc.)
Tap Type Spiral Tap Hole type For Fixed Hole Coating Y/N Available
Coating Type Homo Overall Length (L)(mm) 115 Handle Part Diameter (d)(mm) 17
Screw Rating YH3 Screw Length (l)(mm) 38 Square width (K)(mm) 13
Square length (Kl)(mm) 16 Number of blades(F) 4