(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Drill diameter (d1) (mm) | Furrow Length (ℓ2) (mm) | Whole Length (ℓ1) (mm) | Shank diameter (d2) |
---|---|---|---|---|---|---|---|---|
42,594 VND | 10 Piece(s) | 7 Day(s) | 1 | 10 | 40 | 1 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.1 | 11 | 42 | 1.1 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.2 | 13 | 42 | 1.2 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.3 | 13 | 45 | 1.3 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.4 | 15 | 48 | 1.4 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.5 | 15 | 48 | 1.5 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.6 | 16 | 50 | 1.6 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.7 | 16 | 50 | 1.7 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.8 | 18 | 52 | 1.8 | ||
42,594 VND | 10 Piece(s) | 63 Day(s) | 1.9 | 18 | 52 | 1.9 | ||
79,442 VND | 10 Piece(s) | 63 Day(s) | 2 | 20 | 55 | 2 | ||
79,442 VND | 10 Piece(s) | 63 Day(s) | 2.1 | 20 | 55 | 2.1 | ||
79,442 VND | 10 Piece(s) | 63 Day(s) | 2.2 | 23 | 58 | 2.2 | ||
60,241 VND | 10 Piece(s) | 4 Day(s) | 2.3 | 23 | 58 | 2.3 | ||
83,052 VND | 10 Piece(s) | 4 Day(s) | 2.4 | 25 | 61 | 2.4 | ||
83,052 VND | 10 Piece(s) | 63 Day(s) | 2.5 | 25 | 61 | 2.5 | ||
83,052 VND | 10 Piece(s) | 4 Day(s) | 2.6 | 26 | 64 | 2.6 | ||
83,052 VND | 10 Piece(s) | 63 Day(s) | 2.7 | 26 | 64 | 2.7 | ||
31,465 VND | 10 Piece(s) | 63 Day(s) | 2.8 | 27 | 67 | 2.8 | ||
31,465 VND | 10 Piece(s) | 4 Day(s) | 2.9 | 30 | 71 | 2.9 | ||
31,465 VND | 10 Piece(s) | 63 Day(s) | 3 | 30 | 71 | 3 | ||
31,465 VND | 10 Piece(s) | 63 Day(s) | 3.1 | 30 | 71 | 3.1 | ||
36,837 VND | 10 Piece(s) | 63 Day(s) | 3.2 | 30 | 71 | 3.2 | ||
36,837 VND | 10 Piece(s) | 5 Day(s) | 3.3 | 32 | 73 | 3.3 | ||
36,837 VND | 10 Piece(s) | 4 Day(s) | 3.4 | 32 | 73 | 3.4 | ||
36,837 VND | 10 Piece(s) | 6 Day(s) | 3.5 | 32 | 73 | 3.5 | ||
41,443 VND | 10 Piece(s) | 63 Day(s) | 3.6 | 34 | 76 | 3.6 | ||
41,443 VND | 10 Piece(s) | 63 Day(s) | 3.7 | 34 | 76 | 3.7 | ||
41,443 VND | 10 Piece(s) | 63 Day(s) | 3.8 | 34 | 76 | 3.8 | ||
41,443 VND | 10 Piece(s) | 4 Day(s) | 3.9 | 36 | 79 | 3.9 | ||
108,942 VND | 10 Piece(s) | 63 Day(s) | 4 | 38 | 83 | 4 | ||
108,942 VND | 10 Piece(s) | 63 Day(s) | 4.1 | 38 | 83 | 4.1 | ||
108,942 VND | 10 Piece(s) | 63 Day(s) | 4.2 | 38 | 83 | 4.2 | ||
108,942 VND | 10 Piece(s) | 4 Day(s) | 4.3 | 38 | 83 | 4.3 | ||
118,104 VND | 10 Piece(s) | 63 Day(s) | 4.4 | 39 | 86 | 4.4 | ||
118,104 VND | 10 Piece(s) | 63 Day(s) | 4.5 | 39 | 86 | 4.5 | ||
118,104 VND | 10 Piece(s) | 63 Day(s) | 4.6 | 39 | 86 | 4.6 | ||
118,104 VND | 10 Piece(s) | 63 Day(s) | 4.7 | 41 | 89 | 4.7 | ||
127,268 VND | 10 Piece(s) | 63 Day(s) | 4.8 | 41 | 89 | 4.8 | ||
127,268 VND | 10 Piece(s) | 63 Day(s) | 4.9 | 43 | 92 | 4.9 | ||
127,268 VND | 10 Piece(s) | 4 Day(s) | 5 | 43 | 92 | 5 | ||
96,471 VND | 10 Piece(s) | 4 Day(s) | 5.1 | 45 | 92 | 5.1 | ||
103,357 VND | 10 Piece(s) | 4 Day(s) | 5.2 | 45 | 95 | 5.2 | ||
136,431 VND | 10 Piece(s) | 63 Day(s) | 5.3 | 45 | 95 | 5.3 | ||
136,431 VND | 10 Piece(s) | 63 Day(s) | 5.4 | 45 | 95 | 5.4 | ||
136,431 VND | 10 Piece(s) | 63 Day(s) | 5.5 | 45 | 95 | 5.5 | ||
145,592 VND | 10 Piece(s) | 63 Day(s) | 5.6 | 47 | 98 | 5.6 | ||
145,592 VND | 10 Piece(s) | 63 Day(s) | 5.7 | 47 | 98 | 5.7 | ||
145,592 VND | 10 Piece(s) | 63 Day(s) | 5.8 | 47 | 98 | 5.8 | ||
110,297 VND | 10 Piece(s) | 4 Day(s) | 5.9 | 47 | 98 | 5.9 | ||
155,903 VND | 10 Piece(s) | 63 Day(s) | 6 | 49 | 102 | 6 | ||
155,903 VND | 10 Piece(s) | 63 Day(s) | 6.1 | 49 | 102 | 6.1 | ||
155,903 VND | 10 Piece(s) | 63 Day(s) | 6.2 | 49 | 102 | 6.2 | ||
155,903 VND | 10 Piece(s) | 63 Day(s) | 6.3 | 49 | 102 | 6.3 | ||
165,638 VND | 10 Piece(s) | 4 Day(s) | 6.4 | 51 | 105 | 6.4 | ||
165,638 VND | 10 Piece(s) | 63 Day(s) | 6.5 | 51 | 105 | 6.5 | ||
165,638 VND | 10 Piece(s) | 63 Day(s) | 6.6 | 51 | 105 | 6.6 | ||
165,638 VND | 10 Piece(s) | 63 Day(s) | 6.7 | 51 | 105 | 6.7 | ||
177,094 VND | 10 Piece(s) | 63 Day(s) | 6.8 | 51 | 105 | 6.8 | ||
177,094 VND | 10 Piece(s) | 63 Day(s) | 6.9 | 51 | 105 | 6.9 |
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Cast Iron / Aluminum / Titan | Tool Material Type | Cobalt High Speed | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Steam homo | With/without Oil Hole | None | Twist angle(˚) | 33˚ |
Drill Diameter Tolerance | h8 | Blade End angle | 135˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy