(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Signal Type Torque Wrench PHL

Signal Type Torque Wrench PHL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    10,977,111 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PHL50N
PHL100N
PHL200N
PHL280N
PHL420N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Grippable Tube (O.D.) mm Nominal Dimensions of Pipe Wrench mm Mass
(g)
Specifications Supplement

10,977,111 VND

1 Piece(s) 19 Day(s) 10 ~ 50 0.5 335 13 ~ 38 350 1460 Pipe Wrench Head and Scale Attached. It has a black resin grip.

11,147,233 VND

1 Piece(s) 15 Day(s) 20 ~ 100 1 410 13 ~ 38 350 1610 Pipe Wrench Head and Scale Attached It has a black resin grip.

12,338,090 VND

1 Piece(s) 19 Day(s) 40 ~ 200 2 620 13 ~ 38 350 2300 Pipe Wrench Head and Scale Attached It has a black resin grip.

13,383,125 VND

1 Piece(s) 19 Day(s) 40 ~ 280 2 835 13 ~ 38 350 2920 Pipe Wrench Head and Scale Attached It has a black resin grip.

19,337,405 VND

1 Piece(s) 19 Day(s) 60 ~ 420 3 1080 26 ~ 52 450 4830 Pipe Wrench Head and Scale Attached The handle part is a knurling type.

Basic Specifications

  • Product Type
    Preset Mold
  • Load direction
    Right
  • Torque Precision(±%)
    5
  • Details Type
    PHL Type
  • Features
    Because the head of the torque wrench is a pipe wrench, it is optimal for piping work or tightening reinforcing bars (torque management). Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a clean sound signal.

Product Description

Ideal for torque control of piping or screw reinforcing bar

Part Number
PHL50N
PHL100N
PHL200N
PHL280N
PHL420N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Grippable Tube (O.D.) mm Nominal Dimensions of Pipe Wrench mm Mass
(g)
Specifications Supplement

10,977,111 VND

1 Piece(s) 19 Day(s) 10 ~ 50 0.5 335 13 ~ 38 350 1460 Pipe Wrench Head and Scale Attached. It has a black resin grip.

11,147,233 VND

1 Piece(s) 15 Day(s) 20 ~ 100 1 410 13 ~ 38 350 1610 Pipe Wrench Head and Scale Attached It has a black resin grip.

12,338,090 VND

1 Piece(s) 19 Day(s) 40 ~ 200 2 620 13 ~ 38 350 2300 Pipe Wrench Head and Scale Attached It has a black resin grip.

13,383,125 VND

1 Piece(s) 19 Day(s) 40 ~ 280 2 835 13 ~ 38 350 2920 Pipe Wrench Head and Scale Attached It has a black resin grip.

19,337,405 VND

1 Piece(s) 19 Day(s) 60 ~ 420 3 1080 26 ~ 52 450 4830 Pipe Wrench Head and Scale Attached The handle part is a knurling type.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1