(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Waterproofing LED Light (QPL)

Waterproofing LED Light (QPL)
  • Volume Discount

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Specifications of QPL300-220-W

  • Product Model
    LED Lighting
  • Specifications
    Intuitive type
  • Lens color
    Translucent
  • Lighting Color (Basic)
    Daylight Blue
  • Color temperature (default)
    6,000~7,000K
  • Total Speed of Light
    381lm
  • Illuiminance (at 1 m)
    120LUX
  • Rated Voltage
    AC220V
  • Operating voltage range
    DC21.5V~26.5V/ AC198V~245V
  • Current Consumption
    0.025A
  • Power Consumption
    5.5W
  • Insulation resistance
    Min. 100MΩ(500V DC mega ohm meter)
  • History voltage
    DC: 500V AC, 60Hz, 1minute / AC: 1,500V AC, 60Hz, 1minute
  • Operating Temperature
    -30℃~+50℃
  • Waterproof performance
    IP65
  • Main Body Material
    Lens: PC, Side cover: ABS, Heat sink: AL
  • Weight (approx.)
    0.15kg
Part Number
QPL300-220-W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,672,853 VND

1 Piece(s) Available 10 Day(s)

Basic Specifications

  • Product Model
    LED Lighting
  • Specifications
    Intuitive type
  • Lens color
    Translucent
  • Lighting Color (Basic)
    Daylight Blue
  • Color temperature (default)
    6,000~7,000K
  • Total Speed of Light
    381lm
  • Illuiminance (at 1 m)
    120LUX
  • Rated Voltage
    AC220V
  • Operating voltage range
    DC21.5V~26.5V/ AC198V~245V
  • Current Consumption
    0.025A
  • Power Consumption
    5.5W
  • Insulation resistance
    Min. 100MΩ(500V DC mega ohm meter)
  • History voltage
    DC: 500V AC, 60Hz, 1minute / AC: 1,500V AC, 60Hz, 1minute
  • Operating Temperature
    -30℃~+50℃
  • Waterproof performance
    IP65
  • Main Body Material
    Lens: PC, Side cover: ABS, Heat sink: AL
  • Weight (approx.)
    0.15kg

Specifications of QPL300-220-W

  • Product Model
    LED Lighting
  • Specifications
    Intuitive type
  • Lens color
    Translucent
  • Lighting Color (Basic)
    Daylight Blue
  • Color temperature (default)
    6,000~7,000K
  • Total Speed of Light
    381lm
  • Illuiminance (at 1 m)
    120LUX
  • Rated Voltage
    AC220V
  • Operating voltage range
    DC21.5V~26.5V/ AC198V~245V
  • Current Consumption
    0.025A
  • Power Consumption
    5.5W
  • Insulation resistance
    Min. 100MΩ(500V DC mega ohm meter)
  • History voltage
    DC: 500V AC, 60Hz, 1minute / AC: 1,500V AC, 60Hz, 1minute
  • Operating Temperature
    -30℃~+50℃
  • Waterproof performance
    IP65
  • Main Body Material
    Lens: PC, Side cover: ABS, Heat sink: AL
  • Weight (approx.)
    0.15kg
Part Number
QPL300-220-W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,672,853 VND

1 Piece(s) Available 10 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1