(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Application | Centering (positioning) / Hole Chamfer / Chamfering/traversing | Tip angle (θ) | 120˚ | work material | General Steel / Tempered Steel / Stainless steel / Cast Iron / Aluminum / Titan / Copper |
---|---|---|---|---|---|
Tool Material Type | Vanadium heis | Coating Y/N | None | Coating Type | Non-court |
Drill Diameter Tolerance | k12 | Handle Part Diameter Tolerance (φd2) | h8 |
Please check the type/dimensions/specifications of the part DV301010 in the H.S.S Center Drill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DV301010 trong chuỗi H.S.S Center Drill.
Part Number |
---|
DV301015 |
DV301020 |
DV301025 |
DV301030 |
DV301040 |
DV301050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Handle Part Diameter (φd2) | Drill Diameter (φd1) | Pilot Length (ℓ2) | Whole Length (ℓ1) |
---|---|---|---|---|---|---|---|---|
188,810 VND | 10 Piece(s) | Same day | 5 | 1.5 | 1.5 | 40 | ||
133,536 VND | 10 Piece(s) | 4 Day(s) | 6 | 2 | 2 | 45 | ||
252,123 VND | 10 Piece(s) | 4 Day(s) | 7.7 | 2.5 | 2.5 | 50 | ||
252,123 VND | 10 Piece(s) | 4 Day(s) | 7.7 | 3 | 3 | 55 | ||
325,552 VND | 10 Piece(s) | 4 Day(s) | 10 | 4 | 4.5 | 65 | ||
452,005 VND | 1 Piece(s) | 4 Day(s) | 11 | 5 | 5 | 78 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy