(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of blades (F) | Thickness (T) | Outer diameter (Dø) |
---|---|---|---|---|---|---|---|
1,897,600 VND | 1 Piece(s) | 4 Day(s) | 32 | 2 | 75 | ||
2,536,197 VND | 1 Piece(s) | 7 Day(s) | 36 | 2 | 100 | ||
3,888,989 VND | 1 Piece(s) | 4 Day(s) | 40 | 2 | 125 | ||
5,383,249 VND | 1 Piece(s) | 7 Day(s) | 44 | 2 | 150 | ||
1,897,600 VND | 1 Piece(s) | 7 Day(s) | 32 | 2.5 | 75 | ||
2,536,197 VND | 1 Piece(s) | 7 Day(s) | 36 | 2.5 | 100 | ||
3,888,989 VND | 1 Piece(s) | 7 Day(s) | 32 | 2.5 | 125 | ||
5,383,249 VND | 1 Piece(s) | 7 Day(s) | 36 | 2.5 | 150 | ||
1,611,808 VND | 1 Piece(s) | 4 Day(s) | 24 | 3 | 75 | ||
3,528,744 VND | 1 Piece(s) | 4 Day(s) | 32 | 3 | 125 | ||
4,974,316 VND | 1 Piece(s) | 4 Day(s) | 36 | 3 | 150 | ||
11,174,709 VND | 1 Piece(s) | 7 Day(s) | 40 | 3 | 200 | ||
1,620,972 VND | 1 Piece(s) | 7 Day(s) | 24 | 3.5 | 75 | ||
2,228,069 VND | 1 Piece(s) | 7 Day(s) | 28 | 3.5 | 100 | ||
3,314,538 VND | 1 Piece(s) | 7 Day(s) | 32 | 3.5 | 125 | ||
4,754,962 VND | 1 Piece(s) | 4 Day(s) | 36 | 3.5 | 150 | ||
11,174,709 VND | 1 Piece(s) | 7 Day(s) | 40 | 3.5 | 200 | ||
2,228,069 VND | 1 Piece(s) | 4 Day(s) | 26 | 4 | 100 | ||
3,314,538 VND | 1 Piece(s) | 7 Day(s) | 28 | 4 | 125 | ||
4,754,962 VND | 1 Piece(s) | 7 Day(s) | 32 | 4 | 150 | ||
11,174,709 VND | 1 Piece(s) | 7 Day(s) | 36 | 4 | 200 | ||
1,675,380 VND | 1 Piece(s) | 7 Day(s) | 22 | 4.5 | 75 | ||
2,272,742 VND | 1 Piece(s) | 7 Day(s) | 26 | 4.5 | 100 | ||
4,941,098 VND | 1 Piece(s) | 7 Day(s) | 32 | 4.5 | 150 | ||
11,174,709 VND | 1 Piece(s) | 7 Day(s) | 36 | 4.5 | 200 | ||
1,675,380 VND | 1 Piece(s) | 7 Day(s) | 22 | 5 | 75 | ||
2,272,742 VND | 1 Piece(s) | 7 Day(s) | 26 | 5 | 100 | ||
3,467,458 VND | 1 Piece(s) | 7 Day(s) | 28 | 5 | 125 | ||
4,941,098 VND | 1 Piece(s) | 7 Day(s) | 32 | 5 | 150 | ||
10,108,285 VND | 1 Piece(s) | 7 Day(s) | 36 | 5 | 200 | ||
1,779,620 VND | 1 Piece(s) | 7 Day(s) | 22 | 6 | 75 | ||
2,418,215 VND | 1 Piece(s) | 7 Day(s) | 26 | 6 | 100 | ||
3,671,926 VND | 1 Piece(s) | 7 Day(s) | 28 | 6 | 125 | ||
5,080,272 VND | 1 Piece(s) | 7 Day(s) | 32 | 6 | 150 | ||
10,142,077 VND | 1 Piece(s) | 7 Day(s) | 36 | 6 | 200 | ||
1,833,459 VND | 1 Piece(s) | 7 Day(s) | 22 | 7 | 75 | ||
2,514,436 VND | 1 Piece(s) | 7 Day(s) | 26 | 7 | 100 | ||
3,825,418 VND | 1 Piece(s) | 7 Day(s) | 28 | 7 | 125 | ||
5,316,810 VND | 1 Piece(s) | 7 Day(s) | 32 | 7 | 150 | ||
10,208,513 VND | 1 Piece(s) | 7 Day(s) | 36 | 7 | 200 | ||
1,887,295 VND | 1 Piece(s) | 7 Day(s) | 22 | 8 | 75 | ||
2,608,935 VND | 1 Piece(s) | 7 Day(s) | 26 | 8 | 100 | ||
3,976,620 VND | 1 Piece(s) | 7 Day(s) | 28 | 8 | 125 | ||
5,371,794 VND | 1 Piece(s) | 7 Day(s) | 32 | 8 | 150 | ||
10,428,444 VND | 1 Piece(s) | 7 Day(s) | 36 | 8 | 200 | ||
1,941,131 VND | 1 Piece(s) | 7 Day(s) | 22 | 9 | 75 | ||
2,704,009 VND | 1 Piece(s) | 7 Day(s) | 26 | 9 | 100 | ||
4,128,965 VND | 1 Piece(s) | 7 Day(s) | 28 | 9 | 125 | ||
5,600,888 VND | 1 Piece(s) | 7 Day(s) | 32 | 9 | 150 | ||
10,624,318 VND | 1 Piece(s) | 7 Day(s) | 36 | 9 | 200 | ||
1,995,538 VND | 1 Piece(s) | 7 Day(s) | 22 | 10 | 75 | ||
2,799,082 VND | 1 Piece(s) | 7 Day(s) | 26 | 10 | 100 | ||
4,283,032 VND | 1 Piece(s) | 7 Day(s) | 28 | 10 | 125 | ||
5,728,603 VND | 1 Piece(s) | 7 Day(s) | 32 | 10 | 150 | ||
2,108,940 VND | 1 Piece(s) | 7 Day(s) | 22 | 11 | 75 | ||
3,064,256 VND | 1 Piece(s) | 7 Day(s) | 26 | 11 | 100 | ||
4,797,918 VND | 1 Piece(s) | 7 Day(s) | 28 | 11 | 125 | ||
6,083,700 VND | 1 Piece(s) | 7 Day(s) | 32 | 11 | 150 | ||
11,009,765 VND | 1 Piece(s) | 7 Day(s) | 36 | 11 | 200 | ||
2,162,205 VND | 1 Piece(s) | 7 Day(s) | 22 | 12 | 75 |
Loading...Tải…
Inner Diameter(dø) | 25.4 | Tolerance D (Tolerance) | js16 | Tolerance d (Tolerance) | H7 |
---|---|---|---|---|---|
Tolerance T (Tolerance) | k8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy