(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C-Clamp Vise - Cation Electrodeposition Coating

C-Clamp Vise - Cation Electrodeposition Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      305,580VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A handle is supplied for rapid tightening. It can be tightened more securely by final wrench tightening using the screw head hex socket.

Features

●With a Handle for quick tightening.
●Because the screw head is a hexagon that can be tightened with a wrench, it can be tightened more reliably.

Specification

●Cathodic Electro-Deposition Coating

Materials

●Special Steel
Part Number
BC25
BC38
BC50
BC75
BC100
BC125
BC150
BC200
BC250
BC300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngClamp Range
(mm)
Guaranteed load
(kN)
Jaw Depth
(mm)
Male Thread Hex Width Across Flats
(mm)
Mass
(kg)

305,580 VND

1 Piece(s) 7 Day(s) or more 251826120.2

340,890 VND

1 Piece(s) 6 Day(s) or more 382031120.3

392,370 VND

1 Piece(s) 4 Day(s) or more 5021.836140.45

511,500 VND

1 Piece(s) 4 Day(s) or more 7527.346170.8

781,770 VND

1 Piece(s) 8 Day(s) 10034.356171.3

993,960 VND

1 Piece(s) 4 Day(s) or more 12539.266191.7

1,244,760 VND

1 Piece(s) 8 Day(s) 15044.176222.8

1,881,990 VND

1 Piece(s) 8 Day(s) 2004992224.2

3,570,600 VND

1 Piece(s) 4 Day(s) or more 25058.8108277

5,376,030 VND

1 Piece(s) 6 Day(s) or more 30068.6124279

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Specifications Adapter (screw tip head) can be replaced.