(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A handle is supplied for rapid tightening. It can be tightened more securely by final wrench tightening using the screw head hex socket.
Part Number |
---|
BC25E |
BC38E |
BC50E |
BC75E |
BC100E |
BC125E |
BC150E |
BC200E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Clamp Range (mm) | Guaranteed load (kN) | Jaw Depth (mm) | Male Thread Hex Width Across Flats (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|
229,020 VND | 1 Piece(s) | 8 Day(s) | 25 | 18 | 26 | 12 | 0.2 | ||
268,620 VND | 1 Piece(s) | 4 Day(s) or more | 38 | 20 | 31 | 12 | 0.3 | ||
317,790 VND | 1 Piece(s) | 9 Day(s) | 50 | 21.8 | 36 | 14 | 0.45 | ||
445,830 VND | 1 Piece(s) | 4 Day(s) or more | 75 | 27.3 | 46 | 17 | 0.8 | ||
922,818 VND | 1 Piece(s) | 9 Day(s) | 100 | 34.3 | 56 | 17 | 1.3 | ||
1,139,940 VND | 1 Piece(s) | 4 Day(s) or more | 125 | 39.2 | 66 | 19 | 1.7 | ||
1,393,561 VND | 1 Piece(s) | 9 Day(s) | 150 | 44.1 | 76 | 22 | 2.8 | ||
2,069,686 VND | 1 Piece(s) | 8 Day(s) | 200 | 49 | 92 | 22 | 4.2 |
Loading...Tải…
Specifications | Adapter (screw tip head) can be replaced. |