(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Insert For CoroMill 390 (Clearance Angle: 15°)

Insert For CoroMill 390 (Clearance Angle: 15°)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      723,492VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Insert for CoroMill 390.
A sharp cutting edge with low resistance.
The precise helical design of the blade tip delivers dimensional accuracy as close as possible to precision-polishing solid tools.
For face milling, shoulder cutting and grooving.
An insert for universal cutters. Can be used for any kind of machining or work material.

Part Number
R390-180612H-PL4240
R390-180612M-PMR4240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimensions la
(mm)
Wiper Length BS
(mm)
Machining State Features of the blade tip

925,668 VND

10 Piece(s) 9 Day(s) 15.81LightweightCutting Edge is Very Sharp with Accuracy

723,492 VND

10 Piece(s) 9 Day(s) 170.25Semi-RoughCutting Edge is Very Strong

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) Other Clearance angle D(15°) work material Steel / Stainless Steel / Cast Iron
Available corners 2 Tip Thickness S(mm) 6.3 Corner R(mm) 1.2
Detailed Material GC4240 Tip hand (right or left) Right Handed Dimensions iW(mm) 11
Tip Size 18