(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank (Part Number)

CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,510,256VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type boring tool bit for inner-diameter grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For inner-diameter grooving.

Part Number
RAG123G06-20B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Clamp System Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
Specifications

7,949,423 VND

1 Piece(s) 7 Day(s) or more 36Right-handGScrew Clamp180306N123G2-0300- GM4322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Inner Diameter Grooving / Profiling Number of corners for tip use 2 Corner Cutting Angle(°) 90

Please check the type/dimensions/specifications of the part RAG123G06-20B in the CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RAG123G06-20B trong chuỗi CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank.

Products like this...

Part Number
LAG123E05-20B
LAG123E07-25B
LAG123G06-20B
LAG123G07-25B
RAG123H07-25B
RAG123J08-25B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Clamp System Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
Specifications

7,949,423 VND

1 Piece(s) 7 Day(s) or more 25Left-handEScrew Clamp180306N123E2-0200-GM3.5322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

9,107,015 VND

1 Piece(s) 7 Day(s) or more 27Left-handEScrew Clamp200359N123E2-0200-GM3.5322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

7,844,337 VND

1 Piece(s) 7 Day(s) or more 36Left-handGScrew Clamp180306N123G2-0300-GM4322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

9,107,015 VND

1 Piece(s) 7 Day(s) or more 37Left-handGScrew Clamp200359N123G2-0300-GM4322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

9,107,015 VND

1 Piece(s) 7 Day(s) or more 47Right-handHScrew Clamp200359N123H2-0400- GM4.5322519.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

9,107,015 VND

1 Piece(s) 7 Day(s) or more 58Right-handJScrew Clamp200359N123J2-0500- GM5322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes