(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Slot cutter that increases rigidity with solid.
[Applications]
For T-groove and single-groove finish.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Major Diameter (mm) | Overall Length (mm) | Shank Length (mm) | Number of Flutes | Handle Diameter (mm) | Flute Width (mm) | Side Flute Length (mm) | Neck Diameter (mm) | Neck Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 103 | 6 | 10 | 2 | 1.5 | 4 | 15 | ||
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 102.5 | 6 | 10 | 2.5 | 1.5 | 4 | 15 | ||
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 102 | 6 | 10 | 3 | 1.5 | 4 | 15 | ||
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 101 | 6 | 10 | 4 | 1.5 | 4 | 15 | ||
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 100 | 6 | 10 | 5 | 1.5 | 4 | 15 | ||
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 99 | 6 | 10 | 6 | 1.5 | 4 | 15 | ||
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 97 | 6 | 10 | 8 | 1.5 | 4 | 15 | ||
6,767,743 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 95 | 6 | 10 | 10 | 1.5 | 4 | 15 | ||
7,088,199 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 120 | 93 | 6 | 10 | 12 | 1.5 | 4 | 15 | ||
9,231,066 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 103 | 6 | 12 | 2 | 1.8 | 5 | 15 | ||
9,231,066 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 102.5 | 6 | 12 | 2.5 | 1.8 | 5 | 15 | ||
9,231,066 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 102 | 6 | 12 | 3 | 1.8 | 5 | 15 | ||
9,231,066 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 101 | 6 | 12 | 4 | 1.8 | 5 | 15 | ||
9,231,066 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 100 | 6 | 12 | 5 | 1.8 | 5 | 15 | ||
9,231,066 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 99 | 6 | 12 | 6 | 1.8 | 5 | 15 | ||
9,231,066 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 97 | 6 | 12 | 8 | 1.8 | 5 | 15 | ||
9,671,521 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 95 | 6 | 12 | 10 | 1.8 | 5 | 15 | ||
9,671,521 VND | 1 Piece(s) | 7 Day(s) or more | 12 | 120 | 93 | 6 | 12 | 12 | 1.8 | 5 | 15 | ||
10,072,239 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 128 | 8 | 12 | 2 | 2 | 6 | 20 | ||
10,072,239 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 127.5 | 8 | 12 | 2.5 | 2 | 6 | 20 | ||
10,072,239 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 127 | 8 | 12 | 3 | 2 | 6 | 20 | ||
10,072,239 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 126 | 8 | 12 | 4 | 2 | 6 | 20 | ||
10,072,239 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 125 | 8 | 12 | 5 | 2 | 6 | 20 | ||
10,072,239 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 124 | 8 | 12 | 6 | 2 | 6 | 20 | ||
10,072,239 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 122 | 8 | 12 | 8 | 2 | 6 | 20 | ||
10,532,759 VND | 1 Piece(s) | 7 Day(s) or more | 15 | 150 | 120 | 8 | 12 | 10 | 2 | 6 | 20 | ||
10,192,238 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 128 | 8 | 12 | 2 | 2.25 | 7 | 20 | ||
10,192,238 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 127.5 | 8 | 12 | 2.5 | 2.25 | 7 | 20 | ||
10,192,238 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 127 | 8 | 12 | 3 | 2.25 | 7 | 20 | ||
10,192,238 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 126 | 8 | 12 | 4 | 2.25 | 7 | 20 | ||
10,192,238 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 125 | 8 | 12 | 5 | 2.25 | 7 | 20 | ||
10,192,238 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 124 | 8 | 12 | 6 | 2.25 | 7 | 20 | ||
10,192,238 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 122 | 8 | 12 | 8 | 2.25 | 7 | 20 | ||
10,652,955 VND | 1 Piece(s) | 7 Day(s) or more | 16 | 150 | 120 | 8 | 12 | 10 | 2.25 | 7 | 20 | ||
12,455,300 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 126 | 8 | 12 | 2 | 2.75 | 10 | 22 | ||
12,455,300 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 125.5 | 8 | 12 | 2.5 | 2.75 | 10 | 22 | ||
12,455,300 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 125 | 8 | 12 | 3 | 2.75 | 10 | 22 | ||
12,455,300 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 124 | 8 | 12 | 4 | 2.75 | 10 | 22 | ||
12,455,300 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 123 | 8 | 12 | 5 | 2.75 | 10 | 22 | ||
12,455,300 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 122 | 8 | 12 | 6 | 2.75 | 10 | 22 | ||
12,455,300 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 120 | 8 | 12 | 8 | 2.75 | 10 | 22 | ||
13,015,950 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 150 | 118 | 8 | 12 | 10 | 2.75 | 10 | 22 | ||
14,778,361 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 124 | 10 | 16 | 2 | 3 | 14 | 24 | ||
14,778,361 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 123.5 | 10 | 16 | 2.5 | 3 | 14 | 24 | ||
14,778,361 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 123 | 10 | 16 | 3 | 3 | 14 | 24 | ||
14,778,361 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 122 | 10 | 16 | 4 | 3 | 14 | 24 | ||
14,778,361 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 121 | 10 | 16 | 5 | 3 | 14 | 24 | ||
14,778,361 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 120 | 10 | 16 | 6 | 3 | 14 | 24 | ||
14,778,361 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 118 | 10 | 16 | 8 | 3 | 14 | 24 | ||
15,439,339 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 150 | 116 | 10 | 16 | 10 | 3 | 14 | 24 | ||
17,501,944 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 124 | 10 | 16 | 2 | 4 | 14 | 24 | ||
17,501,944 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 123.5 | 10 | 16 | 2.5 | 4 | 14 | 24 | ||
17,501,944 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 123 | 10 | 16 | 3 | 4 | 14 | 24 | ||
17,501,944 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 122 | 10 | 16 | 4 | 4 | 14 | 24 | ||
17,501,944 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 121 | 10 | 16 | 5 | 4 | 14 | 24 | ||
17,501,944 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 120 | 10 | 16 | 6 | 4 | 14 | 24 | ||
17,501,944 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 118 | 10 | 16 | 8 | 4 | 14 | 24 | ||
18,302,986 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 150 | 116 | 10 | 16 | 10 | 4 | 14 | 24 |