(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]
・ A staggered edge side cutter of Taiyo-Tool.
・ Material: SKH56
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Major Diameter (mm) | Number of Flutes (mm) | Hole Diameter (mm) | Flute Width (mm) | Side Flute (mm) | Boss Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2,848,418 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 3 | 12 | 35 | ||
2,877,358 VND | 1 Piece(s) | 9 Day(s) or more | 75 | 16 | 25.4 | 3.5 | 12 | 35 | ||
2,618,933 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 4 | 12 | 35 | ||
2,561,561 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 4.5 | 12 | 35 | ||
2,542,438 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 5 | 12 | 35 | ||
2,561,561 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 5.5 | 12 | 35 | ||
2,561,561 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 6 | 12 | 35 | ||
2,848,418 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 6.5 | 12 | 35 | ||
2,848,418 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 7 | 12 | 35 | ||
2,848,418 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 7.5 | 12 | 35 | ||
2,848,418 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 8 | 12 | 35 | ||
3,154,401 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 8.5 | 12 | 35 | ||
3,154,401 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 9 | 12 | 35 | ||
3,173,525 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 9.5 | 12 | 35 | ||
3,173,525 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 10 | 12 | 35 | ||
3,498,628 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 11 | 12 | 35 | ||
3,556,001 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 12 | 12 | 35 | ||
3,804,611 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 13 | 12 | 35 | ||
3,938,476 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 14 | 12 | 35 | ||
4,129,715 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 15 | 12 | 35 | ||
4,416,571 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 16 | 12 | 35 | ||
4,665,180 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 17 | 12 | 35 | ||
4,837,295 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 18 | 12 | 35 | ||
5,315,391 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 19 | 12 | 35 | ||
5,449,256 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 20 | 12 | 35 | ||
5,640,496 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 21 | 12 | 35 | ||
5,850,860 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 22 | 12 | 35 | ||
6,003,848 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 23 | 12 | 35 | ||
6,233,335 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 24 | 12 | 35 | ||
6,367,201 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 25 | 12 | 35 | ||
6,692,305 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 26 | 12 | 35 | ||
6,864,420 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 27 | 12 | 35 | ||
7,170,400 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 28 | 12 | 35 | ||
7,495,505 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 16 | 25.4 | 30 | 12 | 35 | ||
4,225,333 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 3 | 14 | 42 | ||
4,225,333 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 3.5 | 14 | 42 | ||
3,823,733 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 4 | 14 | 42 | ||
3,823,733 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 31.75 | 4 | 14 | 47 | ||
3,957,601 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 4.5 | 14 | 42 | ||
3,957,601 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 5 | 14 | 42 | ||
3,957,601 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 31.75 | 5 | 14 | 47 | ||
4,110,590 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 5.5 | 14 | 42 | ||
4,110,590 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 6 | 14 | 42 | ||
4,110,590 VND | 1 Piece(s) | 6 Day(s) or more | 100 | 18 | 31.75 | 6 | 14 | 47 | ||
4,550,436 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 6.5 | 14 | 42 | ||
4,550,436 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 7 | 14 | 42 | ||
4,550,436 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 31.75 | 7 | 14 | 47 | ||
4,550,436 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 7.5 | 14 | 42 | ||
4,550,436 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 8 | 14 | 42 | ||
4,550,436 VND | 1 Piece(s) | 6 Day(s) or more | 100 | 18 | 31.75 | 8 | 14 | 47 | ||
5,124,153 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 8.5 | 14 | 42 | ||
5,124,153 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 9 | 14 | 42 | ||
5,124,153 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 31.75 | 9 | 14 | 47 | ||
5,143,276 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 9.5 | 14 | 42 | ||
5,143,276 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 10 | 14 | 42 | ||
5,143,276 VND | 1 Piece(s) | 6 Day(s) or more | 100 | 18 | 31.75 | 10 | 14 | 47 | ||
5,621,371 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 11 | 14 | 42 | ||
5,621,371 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 31.75 | 11 | 14 | 47 | ||
5,621,371 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 25.4 | 12 | 14 | 42 | ||
5,621,371 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 18 | 31.75 | 12 | 14 | 47 |