(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stream, Carbide Square End Mill CT-STE4

Stream, Carbide Square End Mill CT-STE4
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,403,008VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ As the first in the Stream series, 2 types are available: the "Carbide Square End Mill (Part Number: CT-STE4)" and "Carbide Radius End Mill (Part Number: CT-STE4R)," which adopted the original anti-vibration flute type (wave flute type) for reducing chattering for processing difficult-to-cut materials for titanium.
・ Coating specifications with excellent heat-resistance and oxidation resistance.

Part Number
CT-STE4-6
CT-STE4-8
CT-STE4-10
CT-STE4-12
CT-STE4-16
CT-STE4-20
CT-STE4-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)

3,403,008 VND

1 Piece(s) 6 Day(s) or more 615670

4,320,953 VND

1 Piece(s) 6 Day(s) or more 820880

5,812,608 VND

1 Piece(s) 6 Day(s) or more 10251090

7,246,895 VND

1 Piece(s) 6 Day(s) or more 123012100

14,972,916 VND

1 Piece(s) 6 Day(s) or more 164016110

22,698,936 VND

1 Piece(s) 6 Day(s) or more 204520120

34,402,711 VND

1 Piece(s) 6 Day(s) or more 255025130

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Flutes(sheet) 4 Type Square Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°)